5B32

Obsolete

Isolated Current Input Signal Conditioning Module

Viewing:

Overview

  • Accepts Process Current Input (0-20mA or 4-20mA)
  • 20 Ohm Current Sense Resistor Supplied
  • 4 Hz BW
  • 0-5V Output

5B32
Isolated Current Input Signal Conditioning Module
5B32-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 5B32 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed