3B39

Obsolete

Isolated Current Output Signal Conditioning Module

Viewing:

Overview

  • Process Current Output (0-20mA or 4-20mA)
  • +10V or ± 10V Input
  • Drives up to 850Ω Loop Resistance
3B39
Isolated Current Output Signal Conditioning Module
3B39 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 3B39 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed