LOW VOLTAGE SINGLE SUPPLY DACS INCLUDING nanoDACs®


Analog Devices offers the broadest portfolio of low voltage single-supply DACs in the industry, and features many leadership products in terms of performance and package size. By offering flexibility and simplicity, these products address a broad range of control and level-setting applications.

nanoDACs® are used in a wide range of applications e.g. in any precision circuit requiring digital closed-loop control.

Analog Devices nanoDACs® are precision DACs in small footprints with the following features:
  • single, dual or quad
  • 8- to 16-bits resolution
  • single supply (3V or 5V)
  • rail-to-rail
  • low power
  • voltage output
The AD56xx nanoDACs® also feature:
  • on-chip 1.25V or 2.5V reference
  • fast 50MHz SPI or 3.4 MHz I2C® interface
  • tiny package options (SC70 or LFCSP/QFN)
New nanoDAC+ products offer:
  • Higher Accuracy (INL)
  • Lower Reference Drift (TempCo)
  • Improved DC Performance
  • Increased Robustness (ESD)
  • Lower Glitch Energy


PRODUCT SELECTION TABLES




 
New Products
  • AD5696R - Quad, 16-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and I2C Interface
  • AD5695R - Quad, 14-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and I2C Interface
  • AD5694R - Quad, 12-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and I2C Interface
  • AD5686R - Quad, 16-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and SPI Interface
  • AD5685R - Quad, 14-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and SPI Interface
  • AD5684R - Quad, 12-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and SPI Interface
  • RSS Feed Subscribe to New Products Feed
Circuit from the lab Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration.
View Circuit Notes for Digital to Analog Converters


Engineer Zone

nanoDACs® Roadmap


Roadmap

 

Key nanoDAC® families


Family Resolution # of Channels Voltage Supply Interface
AD566x/4x/2x 16-/14-/12-bit 1/2/4 3V/5V supply SPI/I2C
AD50xx 16-/14-/12-bit 32/40 ±15V, 3V/5V supply SPI
AD55xx 16-/12-bit 1 3V/5V supply SPI
AD53xx 12-/10-/8-bit 1/2/4 3V/5V single supply SPI/I2C/Parallel
AD56x1/x2 14-/12-/10-/8-bit 1 3V/5V single supply SPI/I2C


Video: AD5686R nanoDAC+: Huge Performance in a Tiny Package!



 


Featured Circuits From the Lab:

  • CN0229: 4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications
  • CN0203: Flexible PLC/DCS Analog Output Module Using Only Two Analog Components
  • CN0182: A Single-Supply, Low Power Programmable Window Detector
  • CN0079: High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp
  • CN0063: 16-Bit Fully Isolated Voltage Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers


Documentation & Resources

   
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close