content here.
content here.
  • ADI Home
  • 1H08 Analog Devices Promotion


1H08 Analog Devices Promotion

Audio Applications | Industrial Control Applications | Medical Applications

Analog Devices, Inc. is a world leader in the design, manufacture, and marketing of high-performance analog, mixed-signal and digital signal processing (DSP) integrated circuits (ICs) used in signal processing applications. These promotions have been developed to identify significant high-performance components which are critical to the signal chains. We invite you to order product samples or review the technical information accessible via the links shown below.

To learn more about the Analog Devices portfolio of other industry-leading analog, mixed-signal, and DSP ICs, please visit our web site.

To order samples from this promotion, click here.
(This promotion applies to U.S., Canadian and European residents only.)



Related Links

Solutions Bulletins

Application Notes






Audio Applications

Audio Applications

The performance requirements for audio technology components are rapidly increasing as new standards emerge to meet customer demand for higher quality, and Analog Devices is committed to supplying the technology to support the state of the art experience. Our proven analog and digital technology delivers audiophile performance levels across the industry for users to enjoy the results of their consumer audio systems. ADI audio ICs define how silicon should sound in today's most demanding applications.

Audio Applications
ADAU1592 Class-D Audio Power Amplifier
ADAU1701 SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs
ADP1711 150 mA, Low Dropout, CMOS Linear Regulator
ADSP-21371 SHARC Processor

top of section





Industrial Control Applications

Industrial Control Applications

For designers of industrial control applications, cost-efficiency, reliability, and low energy consumption have never been more important. That's why Analog Devices has an extensive portfolio of ICs that are specifically engineered to provide precision performance in harsh, high-voltage industrial control environments. Leveraging breakthrough process technologies, these products meet the high performance needs of ±10V applications-while minimizing PCB space requirements and reducing the need for external components.

Industrial Control Applications
AD5664R Quad, 16-Bit nanoDAC® with 5ppm/°C On-Chip Reference
AD7264 True Differential,Dual,1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7400 Isolated Sigma-Delta Modulator
AD7610 16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
AD7793 3-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
AD8506 Micro power, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifiers
AD8610 Precision, Low Input Bias Current, Wide BW JFET Op Amp (Single)
AD8662 Low Noise, Precision 16 V CMOS, Rail-to-Rail Operational Amplifiers
AD8675 36 V Precision, 2.8 nV/vHz Rail-to-Rail Output Op Amp
ADG1204 Low Capacitance, Low Charge Injection, iCMOS™ ± 15/12 V 4:1 Multiplexer
ADG1409 5 Ω ?ax Ron, 4-/8- Channel ±15 V /12 V /± 5 V Multiplexers
ADP1710 150 mA, Low Dropout, CMOS Linear Regulator
ADR441 Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
ADuM1233 Isolated, Precision Half-Bridge Driver, 0.1 A Output
ADuM1401 Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADuM1402 Quad-Channel Digital Isolator (2/2 Channel Directionality)
ADuM5241 Dual-Channel Isolators with isoPower™ Integrated DC-to-DC Converter, 50 mW

top of section





Medical Applications

Medical Applications

ADI offers the industry's broadest portfolio of high performance signal processing solutions for medical applications. Our analog, mixed-signal, embedded processing and MEMS technologies are delivering better resolution in imaging systems; more sophisticated and more portable patient monitoring designs; and more accurate and reliable home monitoring equipment. From analysis to x-ray, from hospital to home, ADI is an experienced supplier of design solutions to medical OEMs around the world.

Medical Applications
AD5445 High Bandwidth CMOS 12-Bit Parallel Interface Multiplying D/A Converter
AD623 Single Supply, Rail-Rail, Low Cost Instrumentation Amplifier
AD7685 16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN
AD8224 Precision, Dual-Channel, JFET Input, Rail-to-Rail Instrumentation Amplifier
AD8603 Precision Single MicroPower Rail to Rail Input/Output Low Noise CMOS Operational Amplifier
AD8616 Precision 20 MHz CMOS Dual Rail-to-Rail Operational Amplifier
AD8641 Low Power, Rail - to - Rail Output Precision JFET Amplifier
AD9235 12-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
ADP1712 300 mA, Low Dropout CMOS Linear Regulator
ADR433 Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR435 Ultralow Noise XFET® Voltage References with Current Sink and Source Capability

top of section