MEMS and Sensors
iMEMS® Accelerometers 
iMEMS® Gyroscopes
Analog Temperature Sensors
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADXL Low-g Accelerometer Selection Table

Part# # of
Axes
Range Sensitivity Sensitivity
Accuracy
(%)
Output
Type
**Max
Band
Width
(kHz)
Noise
Density
(µg/rtHz)
Voltage
Supply
(V)
Supply
Current
(mA)
Temp
Range(°C)
Package Status Price*
(1000-4999)
ADXL103 1 ±1.7g 1000 mV/g ±4 Analog 2.5 110 5
(3 to 6)
0.7 -40 to
125°C
E-8 Production $7.75
ADXL203 2 ±1.7g 1000 mV/g ±4 Analog 2.5 110 5
(3 to 6)
0.7 -40 to
125°C
E-8 Production $12.00
ADXL204 2 ±1.7g 620 mV/g ±4 Analog 2.5 170 3.3
(3 to 6)
0.5 -40 to
125°C
E-8 Production $12.00
ADXL213 2 ±1.2g 30 %/g ±10 PWM 2.5 160 5
(3 to 6)
0.7 -40 to
85°C
E-8 Production $9.70
ADXL330 3 ±3g 300 mV/g ±10 Analog 1.6(XY)
0.55(Z)
280(X,Y)
350(Z)
1.8 to 3.6 0.18
@1.8V
-25 to
70°
CP-16 Production $5.45
ADXL320 2 ±5g 174 mV/g ±10 Analog 2.5 250 2.4 to 6 0.5 -20 to
70°C
CP-16 Production $3.75
ADXL321 2 ±18 57 mV/g ±10 Analog 2.5 320 2.4 to 6 0.5 -20 to
70°C
CP-16 Production $3.75
ADXL322 2 ±2g 420 mV/g ±10 Analog 2.5 220 2.4 to 6 0.5 -20 to
70°
CP-16 Production $3.75
ADXL323 2 ±3g 300 mV/g ±10 Analog 1.6 280 1.8 to 5.25 0.18
@1.8V
-25 to
70°
CP-16 Production $3.50
ADXL311 2 ±2g 174 mV/g ±15 Analog 6 300 2.4 to 5.25 0.4 0 to
70°C
E-8 Phase Out $4.25
ADXL202 2 ±2g 12.5 %/g ±16 PWM 6 200 3 to 5.25 0.6 -40 to
85°C
E-8 Production $8.50
ADXL210 2 ±10g 4.0 %/g ±20 PWM 6 200 3 to 5.25 0.6 -40 to
85°C
E-8 Phase Out $8.50

*The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sensor bandwidth is set by the customer in the application.