Add to Signal Chain Designer

AD9961:  10-/12-Bit, Low Power, Broadband MxFE

Product Details

Product Status:Recommended for New Designs

The AD9961/AD9963 are pin-compatible, 10-/12-bit, low power MxFE® converters that provide two ADC channels with sample rates of 100 MSPS and two DAC channels with sample rates to 170 MSPS. These converters are optimized for transmit and receive signal paths of communication systems requiring low power and low cost. The digital interfaces provide flexible clocking options. The transmit is configurable for 1×, 2×, 4×, and 8× interpolation. The receive path has a bypassable 2× decimating low-pass filter.

The AD9961 and AD9963 have five auxiliary analog channels. Three are inputs to a 12-bit ADC. Two of these inputs can be configured as outputs by enabling 10-bit DACs. The other two channels are dedicated outputs from two independent 12-bit DACs.

The high level of integrated functionality, small size, and low power dissipation of the AD9961/AD9963 make them well- suited for portable and low power applications.


Applications
  • Wireless infrastructure
    Picocell, femtocell basestations
  • Medical instrumentation
    Ultrasound AFE
  • Portable instrumentation
    Signal generators, signal analyzers

FEATURES and BENEFITS

  • Dual 10-bit/12-bit, 100 MSPS ADC
    SNR = 67 dB, fIN = 30.1 MHz
  • Dual 10-bit/12-bit, 170 MSPS DAC
    ACLR = 74 dBc
  • 5 channels of analog auxiliary input/output
  • Low power, <425 mW at maximum sample rates
  • Supports full and half-duplex data interfaces
  • Small 72-lead LFCSP lead-free package

AD9961 Functional Block Diagram

NOTE ON EVALUATING THE AD9961:

To evaluate the full capabilities of the AD9961, an AD9961-EBZ evaluation board and AD-DPGIOZ pattern generator/receiver are required. If you do not have either of these components already, please be sure to order both.

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9961 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9961BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 72 Ind Tray, 168 $30.29 $25.75 Y  Material Info Notify Me Purchase Sample
AD9961BCPZRL Status: Production LFCSP:LEADFRM CHIP SCALE 72 Ind Reel, 2000 - $25.75 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD-DPGIOZ Data Pattern Generator/Receiver
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-DPGIOZ Status: Production Evaluation Board $995.00 Yes -
AD-DAC-FMC-ADP
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-DAC-FMC-ADP Status: Production FMC to High-Speed DAC Evaluation Board Adaptor $125.00 Yes -
AD9961 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9961-EBZ Status: Production Evaluation Board $495.00 Yes -
AD-DAC-FMC-ADP Status: Production FMC to High-Speed DAC Evalution Board Adaptor $125.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close