Analog Devices has Audio CODECs for many different applications, such as automotive, home theater, consumer audio, and PCs. ADI's Audio CODECs feature extended temperature ranges, low noise and distortion, and easy multi-channel interfacing to common DSPs, such as SHARC® and SigmaDSP™.
As of December 2008, Conexant now offers Analog Devices, Inc.’s PC audio CODEC product line. For more information on these products, including sales representatives, visit the Conexant web site.
| Part# | # ADC | # DAC | THD+N (dB) | Resolution (Bits) | Max Sampling Rate | DAC SNR | DAC DNR | DNR (dB) | SNR (dB) | Positive Supply (max) | Positive Supply (min) | Features | Control Interface | Automotive Qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADAU1772 | 4 | 2 | ADC: -83 | 24bit | 192KHz | 108dB | 107dB | 102dB | 102dB | - | - | - | - | - |
| ADAU1373 | 2 | 4 | DAC: -80 | 24bit | 48KHz | 96dB | 96dB | 96dB | 96dB | 1.8V | 1.8V | Fix'd DSP, stereo gnd center capless heapdhone/class D drivers | I2C | - |
| ADAU1961 | 2 | 2 | ADC: -90, DAC: -92 | 24bit | 96KHz | 101dB | 101dB | 99dB | 99dB | 3.3V | 3.3V | - | I2C, SPI | Yes |
| ADAU1461 | 2 | 2 | ADC: -90, DAC: -92 | 24bit | 96KHz | 101dB | 99dB | 99dB | 99dB | 1.8V | 1.8V | DSP, mic bias, stereo analog/PDM mic, capless headphone driver | I2C, SPI | Yes |
| ADAU1401A | 2 | 4 | ADC: -83 | 24bit | 192KHz | 104dB | 104dB | 100dB | 100dB | 3.3V | 3.3V | SigmaDSP, 4-ch 8-bit aux ADC, can selfboot off external eeprom | I2C, SPI, Stand Alone | Yes |
| ADAU1781 | 2 | 2 | ADC: -90, DAC: -88 | 24bit | 96KHz | 103dB | 103dB | 99dB | 100dB | 3.3V | 1.8V | DSP, mic bias, stereo analog/PDM mic, class AB speaker driver | I2C, SPI | - |
| ADAU1381 | 2 | 2 | ADC: -90, DAC: -88 | 24bit | 96KHz | 100dB | 100dB | 96.5dB | 97dB | 3.3V | 1.8V | Class AB mono speaker driver, mic bias, analog/PDM mic support | I2C, SPI | - |
| ADAU1361 | 2 | 2 | ADC: -90, DAC: -92 | 24bit | 96KHz | 101dB | 101dB | 99dB | 99dB | 3.3V | 1.8V | - | I2C, SPI | - |
| ADAU1761Reference Circuit Available | 2 | 2 | ADC: -90, DAC: -92 | 24bit | 96KHz | 101dB | 99dB | 101dB | 99dB | 3.3V | 1.8V | Digital Microphone inputs, headphone amp, Frac PLL | I2C, SPI | - |
| AD1937 | 4 | 8 | ADC: -94, DAC: -94 | 24bit | 192KHz | 109dB | 109dB | 107dB | 107dB | 5V | 3.3V | - | I2C | Yes |
| SSM2604Reference Circuit Available | 2 | 2 | ADC: -83, DAC: -80 | 24bit | 96KHz | 100dB | 100dB | 90dB | 90dB | 3.3V | 1.8V | - | I2C | - |
| SSM2603 | 2 | 2 | DAC: -80 | 24bit | 96KHz | 100dB | 100dB | 90dB | 90dB | 3.3V | 1.8V | mic bias, mono analog mic input, stereo headphone driver | I2C | - |
| ADAU1701Reference Circuit Available | 2 | 4 | ADC: -83 | 24bit | 192KHz | 104dB | 104dB | 100dB | 100dB | 3.3V | 3.3V | SigmaDSP, 4-ch 8-bit aux ADC, can selfboot off external eeprom | I2C, SPI, Stand Alone | - |
| ADAU1702 | 2 | 4 | ADC: -83 | 24bit | 192MHz | 104dB | 104dB | 100dB | 100dB | 3.3V | 3.3V | SigmaDSP, 4-ch 8-bit aux ADC, can selfboot off external eeprom | I2C, SPI, Stand Alone | - |
| AD1938 | 4 | 8 | ADC: -94, DAC: -94 | 24bit | 192KHz | 108dB | 108dB | 107dB | 107dB | 5V | 3.3V | - | SPI | Yes |
| AD1939 | 4 | 8 | ADC: -96, DAC: -94 | - | 192KHz | - | 112dB | 107dB | 107dB | 5V | 3.3V | - | SPI | - |
| ADAU1328 | 2 | 4 | DAC: -80 | 24bit | 192KHz | 96dB | 96dB | 96dB | 96dB | 5V | 3.3V | - | SPI | - |
| ADAV801Reference Circuit Available | 2 | 2 | ADC: -88, DAC: -91 | 24bit | 192KHz | 101dB | 101dB | 102dB | 102dB | 3.3V | 3.3V | S/PDIF, stereo ASRC | SPI | - |
| ADAV803Reference Circuit Available | 2 | 2 | ADC: -88, DAC: -91 | 24bit | 192KHz | 101dB | 101dB | 102dB | 102dB | 3.3V | 3.3V | S/PDIF, stereo ASRC | I2C | - |
| AD1835A | 2 | 8 | ADC: -95, DAC: -95 | 24bit | 96KHz | 108dB | 108dB | 105dB | 105dB | 5V | 5V | 192kHz fs for one DAC channel | SPI | Yes |
| AD74111 | 1 | 1 | ADC: -67, DAC: -88 | 24bit | 48KHz | 89dB | 93dB | 85dB | 77dB | 2.5V | 2.5V | sigma delta | - | - |
| AD73322L | 2 | 2 | ADC: -84, DAC: -80 | 16bit | 64KHz | 78dB | - | - | 78dB | - | - | 25us per ADC 50us per DAC low group delay | - | - |
| AD73311L | 1 | 1 | ADC: -83, DAC: -70 | 16bit | 64KHz | 77dB | - | - | 76dB | - | - | 25us per ADC 50us per DAC low group delay | - | - |
| AD73322 | 2 | 2 | ADC: -84, DAC: -80 | 16bit | 64KHz | 77dB | - | - | 78dB | - | - | - | - | - |
| AD73311 | 1 | 1 | ADC: -83, DAC: -70 | 16bit | 64KHz | 70dB | - | - | 75dB | - | - | 25us per ADC 50us per DAC low group delay | - | - |