ADF4193 LOOP FILTER DESIGN USING ADISIMPLL

A Technical Note, which shows how the ADF4193 loop filter design can be optimized using ADIsimPLL is available in Adobe Acrobat Portable Document Format (PDF) by clicking the following link:


ADF4193-TN-001_Loop_Filter_Design.pdf (pdf, 90K bytes)



ADIsimPLL design files, which show suggested loop filter component values for common GSM synthesizer applications are also available for download by clicking the following links:

(Please Download Free ADIsimPLL™ 3.0 Design and Evaluation Software if needed to open the files.)

ADF4193_RX900_13MHz.pll (19K bytes)

ADF4193_RX900_26MHz.pll (19K bytes)

ADF4193_TX900_13MHz.pll (19K bytes)

ADF4193_RX1800_13MHz.pll (19K bytes)

ADF4193_TX1800_13MHz.pll (19K bytes)

Send Feedback X
content here.
content here.

Send Feedback

Close