This page contains ordering information for the evaluation board used to evaluate the ADF4110 Single, Integer-N, 550 MHz PLL With Programmable Prescaler And Charge Pump.
This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved