Add to Signal Chain Designer

AD9559:  Dual PLL Quad Input Multiservice Line Card Adaptive Clock Translator

Product Details

Product Status:Recommended for New Designs

The AD9559 is a low loop bandwidth clock multiplier that provides jitter cleanup and synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9559 generates an output clock synchronized to up to four external input references. The digital PLL allows for reduction of input time jitter or phase noise associated with the external references. The digitally controlled loop and holdover circuitry of the AD9559 continuously generates a low jitter output clock even when all reference inputs have failed.

The AD9559 operates over an industrial temperature range of −40°C to +85°C. If a single DPLL version of this part is needed, refer to the AD9557.

APPLICATIONS

  • Network synchronization, including Synchronous Ethernet and OTN mapping/de-mapping
  • Cleanup of reference clock jitter
  • SONET/SDH clocks up to OC-192, including FEC
  • Stratum 3 holdover, jitter cleanup, and phase transient control
  • Wireless base station controllers
  • Cable infrastructure
  • Data communications

FEATURES and BENEFITS

  • Supports GR-1244 Stratum 3 stability in holdover mode
  • Supports smooth reference switchover with virtually
    no disturbance on output phase
  • Supports Telcordia GR-253 jitter generation, transfer, and
    tolerance for SONET/SDH up to OC-192 systems
  • Supports ITU-T G.8262 synchronous Ethernet slave clocks
  • Supports ITU-T G.823, G.824, G.825, and G.8261
  • Auto/manual holdover and reference switchover
  • Adaptive clocking allows dynamic adjustment of feedback dividers
    for use in OTN mapping/demapping applications
  • Dual digital PLL architecture with four reference inputs
    (single-ended or differential)
  • 4x2 crosspoint allows any reference input to drive either PLL
  • Input reference frequencies from 2 kHz to 1250 MHz
  • Reference validation and frequency monitoring (2 ppm)
  • See data sheet for additional features

Functional Block Diagram for AD9559

Similar Products

  • AD9557 Dual-Input Multiservice Line Card Adaptive Clock Translator
  • AD9558 Quad-Input Multiservice Line Card Adaptive Clock Translator

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD9559 IBIS Model  (ibs) IBIS Models IBS

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Clock Drivers for the AD9559 Recommended Linear Regulators for the AD9559
  • For ultralow noise, low dropout, we recommend the ADP150.
Recommended Switching Controller for the AD9559
  • For a dual controller up to 2 x 25A output current, we recommend the ADP1829.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD9559 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9559BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 72 Ind Tray, 168 $22.66 $19.26 Y  Material Info Notify Me Purchase
AD9559BCPZ-REEL7 Status: Production LFCSP:LEADFRM CHIP SCALE 72 Ind Reel, 400 $22.66 $19.26 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9559 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9559/PCBZ Status: Production Evaluation Board $299.00 Yes -
AD9559BCPZ Status: Production 72-Lead Lead Frame Chip Scale Package [LFCSP-VQ] $31.72 Yes -
AD9559BCPZ-REEL7 Status: Production 72-Lead Lead Frame Chip Scale Package [LFCSP-VQ] - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close