Product Details

Features

  • Simple Power Connection using 6V Wall Adapter and On-board Switching and LDO Voltage Regulators
  • On board LDO regulators can be easily bypassed to permit user to evaluate performance using the on-board switching regulator
  • Regulators Are Easily Bypassed for Power Measurements
  • Twelve AC-Coupled SMA Connectors for Outputs (Four differential, Four single-ended)
  • SMA Connectors for
    • Two Differential or Four Single-ended Reference Inputs
    • System Clock Input
  • On-board Provisions for TCXO, Crystal Oscillator or Crystal
  • USB Connection to PC 32- or 64-Bit Microsoft Windows® based Evaluation Software with Simple Graphical User Interface
  • On-board PLL Loop Filter
  • Easy Access to Digital I/O and Diagnostic Signals via I/O Header
  • Status LEDs for Diagnostic Signals


Documentation

Software and Tools

SampleBuy

Price, packaging, availability

AD9554 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9554/PCBZ Status: Production Evaluation Board $190.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close