Norwood, MA (04/19/2011) - Analog Devices, Inc. (ADI) has introduced two new data converters designed to deliver the speed and performance at low power necessary for a range of communications and industrial applications. Now available, the AD9434, a low-power, 12-bit, 500-MSPS (mega samples per second) A/D converter reduces thermal considerations by consuming only 660 mW of power in a space-saving 8 mm x 8 mm LFCSP package.
Also available is an 8-bit, pin-compatible version, the AD9484 A/D converter.
With 65-dBFS SNR (signal-to-noise ratio) up to a 250-MHz input frequency at 500 MSPS, the AD9434 A/D converter meets the low power, small size, and high dynamic range requirements needed for communications infrastructure, radar systems, data acquisition systems and test and measurement applications. The AD9434 A/D converter also is pin-compatible with ADI’s AD9230 12-bit, 250-MSPS A/D converter to allow for easy substitution with minimal design changes in many applications.
The AD9434 provides a complete signal conversion solution with sample-and-hold, voltage reference, LVDS outputs, a single 1.8-V supply and integrated data clock output with programmable clock included on the component. The LVDS digital output data and output-clock timing interface are programmable to provide flexibility with today’s FPGA (field-programmable gate array) products.
| Product | Sample Availability | Full Volume Production | Price Each in 1,000 Quantities |
Packaging |
|---|---|---|---|---|
| AD9434 | Now |
Now | $125 | 56-lead LFCSP |
| AD9484 | Now |
Now | $36 | 56-lead LFCSP |
The AD9434 A/D converter can be designed into circuits for communications applications with ADI’s AD9523/24 low-jitter clock generator and ADL5562 ultra-low-distortion RF/IF differential amplifier.
Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
Follow ADI on Twitter at http://www.twitter.com/ADI_News
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.
Bob Olson
781-937-1666
bob.olson@analog.com
© 1995 - Analog Devices, Inc. All Rights Reserved