ADN2928:  XFP Single Chip Transceiver IC

The ADN2928 provides the transmit and receive functions of quantization, loss of signal detect, and clock and data recovery at rates from 9.953 Gbps to 11.1 Gbps. The part is designed with the ...More

This product is not yet released to manufacturing but is available for sampling. Please contact the Clock and Data Recovery Development Group for further details.

ADN2928:  XFP Single Chip Transceiver IC

Product Description

The ADN2928 provides the transmit and receive functions of quantization, loss of signal detect, and clock and data recovery at rates from 9.953 Gbps to 11.1 Gbps. The part is designed with the flexibility to allow it to be used in either Telecoms or Datacoms XFP module applications. The key advantages of this circuit's delay and phase-locked loop architecture are that it provides a low jitter transfer bandwidth of 1 MHz, while also exceeding the jitter tolerance requirements of XFP, SONET, Gigabit Ethernet and Fibre Channel. The architecture also provides fundamentally 0 dB of Jitter peaking.

Applications

  • XFP MSA module Receive/Transmit signal conditioner
  • SONET OC-192,(+FEC) Transponders
  • 10 Gigabit Ethernet Optical Transceivers
  • 10 Gigabit Small Form Factor Modules
  • Test Equipment
  • Serial Backplane Applications
  • Features

    • Fully integrated limiting amplifier and clock and data recovery (CDR) Transceiver IC
    • Meets XFP Telecoms and Datacoms module requirements
    • Supports OC-192, OC-192-FEC, 10GE, 10GFC requirements
    • Low power, 750 mW
    • 3.3 V and 1.8 V power supplies
    • Integrated RX limiting amplifier with 10 mV sensitivity
    • RX Loss of signal (LOS) detector
    • CML serial data interface
    • XFI Signaling
    • Flip-chip 49-pin BGA, 6x6 mm package
    • 0°C to 85°C
    • Power Down

    Diagrams

    ADN2928 Diagram
    Functional Block Diagram for ADN2928

    Explore Other Products

    Part# Voltage Supply (V) Data Rate (Gb/s) Power Dissipation (mW) Input Sensitivity (mVp-p) Jitter Tolerance (Ulpp) Jitter Transfer Jitter Gen (mUI rms) Rate Package Price* (1000-4999)
    AD800 -5.5 156 - 80 .9 UI @ 65 kHz - - - 20-Lead SOIC $18.90
    AD807 +5 0.155 170 2 1.0 @ 65 kHz 92 kHz 5 Single 16-Lead SOIC $11.18
    AD808 +5 0.622 400 4 0.6 @ 250 kHz 333 kHz 7 Single 16-Lead SOIC $11.48
    ADN2804 +3.3 0.622 420 3 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $10.00
    ADN2806 +3.3 0.622 360 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $9.24
    ADN2807 +3.3 0.622 500 4 1.0 @ 250 kHz 140 kHz @ OC12 1 Multi 7x7 mm LFCSP $11.64
    ADN2811 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Single 7x7 mm LFCSP $37.44
    ADN2812 +3.3 2.7 750 6 1.0 @ 1 MHz 490 kHz @ OC48 1 Continous 5x5 mm LFCSP $54.65
    ADN2813 +3.3 1.25 375 6 1UI @ 637 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $19.73
    ADN2814 +3.3 0.675 350 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $11.64
    ADN2815 +3.3 1.25 300 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $17.76
    ADN2816 +3.3 0.675 300 4 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $10.47
    ADN2817 +3.3 2.7 650 5 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $44.26
    ADN2818 +3.3 2.7 600 200 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $42.05
    ADN2819 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Multi 7x7 mm LFCSP $45.54
    ADN2865 +3.3 2.7 1200 6 - - - Continous - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.