ADN2814: Continuous Rate 12.3 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
The ADN2814 provides the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 12.3 Mb/s to 675 Mb/s. The ADN2814 automatically locks to ...More
ADN2814: Continuous Rate 12.3 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
Product Description
The ADN2814 provides the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 12.3 Mb/s to 675 Mb/s. The ADN2814 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.
This device, together with a PIN diode and a TIA preamplifier, can implement a highly integrated, low cost, low power fiber optic receiver.
The receiver front end loss of signal (LOS) detector circuit indicates when the input signal level has fallen below a useradjustable threshold. The LOS detect circuit has hysteresis to prevent chatter at the output.
The ADN2814 is available in a compact 5 mm × 5 mm 32-lead chip scale package.
Applications
Features
- Serial data input: 12.3 Mb/s to 675 Mb/s
- Exceeds SONET requirements for jitter transfer/generation/tolerance
- Quantizer sensitivity: 6 mV typical
- Adjustable slice level: ±100 mV
- Patented clock recovery architecture
- Loss of signal (LOS) detect range: 3 mV to 15 mV
- Independent slice level adjust and LOS detector
- No reference clock required
- Loss of lock indicator
- I2C™ interface to access optional features
- Single-supply operation: 3.3 V
- Low power: 350 mW typical
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADN2814
Continuous Rate 12.3 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
Other Diagrams for ADN2814
Continuous Rate 12.3 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
ADN2814 Pin Configuration
Functional Block Diagram for ADN2814
| Part# | Voltage Supply (V) | Data Rate (Gb/s) | Power Dissipation (mW) | Input Sensitivity (mVp-p) | Jitter Tolerance (Ulpp) | Jitter Transfer | Jitter Gen (mUI rms) | Rate | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD800 | -5.5 | 156 | - | 80 | .9 UI @ 65 kHz | - | - | - | 20-Lead SOIC | $18.90 |
| AD807 | +5 | 0.155 | 170 | 2 | 1.0 @ 65 kHz | 92 kHz | 5 | Single | 16-Lead SOIC | $11.18 |
| AD808 | +5 | 0.622 | 400 | 4 | 0.6 @ 250 kHz | 333 kHz | 7 | Single | 16-Lead SOIC | $11.48 |
| ADN2804 | +3.3 | 0.622 | 420 | 3 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $10.00 |
| ADN2805 | +3.3 | 1.25 | 390 | 200 | - | - | - | Single | 5x5 mm LFCSP | $9.33 |
| ADN2806 | +3.3 | 0.622 | 360 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $9.24 |
| ADN2807 | +3.3 | 0.622 | 500 | 4 | 1.0 @ 250 kHz | 140 kHz @ OC12 | 1 | Multi | 7x7 mm LFCSP | $11.64 |
| ADN2811 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Single | 7x7 mm LFCSP | $37.44 |
| ADN2812 | +3.3 | 2.7 | 750 | 6 | 1.0 @ 1 MHz | 490 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $54.65 |
| ADN2813 | +3.3 | 1.25 | 375 | 6 | 1UI @ 637 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $19.73 |
| ADN2814 | +3.3 | 0.675 | 350 | 6 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $11.64 |
| ADN2815 | +3.3 | 1.25 | 300 | 6 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $17.76 |
| ADN2816 | +3.3 | 0.675 | 300 | 4 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $10.47 |
| ADN2817 | +3.3 | 2.7 | 650 | 5 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $44.26 |
| ADN2818 | +3.3 | 2.7 | 600 | 200 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $42.05 |
| ADN2819 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Multi | 7x7 mm LFCSP | $45.54 |
| ADN2865 | +3.3 | 2.7 | 1200 | 6 | - | - | - | Continous | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2814 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADN2814ACPZ | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | $11.64 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADN2814ACPZ-500RL7 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | $11.64 | 10/24/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADN2814ACPZ-RL7 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | $11.64 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADN2814EB | Prodn | EVALUATION BOARDS | - | Ind | $581.90 | 10/31/2008 | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close