CN0131: 16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC

Engineered. Tested. Ready to Integrate.Learn More

CIRCUIT OVERVIEW

Circuit Note PDF, 11/2010 (pdf, 85 kB)
Benefits & Features
  • Proper layout techniques for 16 channel DAC
  • Different full scale outputs for single device
  • Common industrial output values available
Products Used
    Applications: 
  • Programmable Logic Controllers/ Distributed Control Systems
Add to Signal Chain Designer Explore in Signal Chain Designer
Design Resources
Connectivity Options
This circuit supports 3rd party connectivity.
Device Drivers
Software, such as C code and/or FPGA code, used to communicate with a component's digital interface.

CIRCUIT FUNCTION AND BENEFITS

This circuit is a multichannel DAC configuration with different output spans on groups of channels. It utilizes the AD5360 to provide 16 DAC channels with 16 bits of resolution. The AD5360 is configured to have eight channels with an output span of ±10 V and eight channels with an output span of ±5 V.

CIRCUIT DESCRIPTION

The AD5360 is a 16-channel, 16-bit DAC available both in 56-lead LFCSP and 52-lead LQFP packages. The AD5360 has two reference input pins. VREF0 is the reference pin for DAC channels VOUT0 to VOUT7. VREF1 is the reference pin for DAC channels VOUT8 to VOUT15.

Figure 1 shows a typical configuration for the AD5360 using two external references. The nominal output span for the AD5360 is four times the reference voltage, with the mid-scale point at 0 V. The ADR431 and ADR421 are low noise precision 2.5 V references. The ADR435 is a low noise precision 5 V reference. When connected as shown in Figure 1, the AD5360 will have an output span of ±5 V on VOUT0 to VOUT7 and an output span of ±10 V on VOUT8 to VOUT15. The AD5360 has two offset DAC registers, which allow the mid-scale point of the span to be altered within the limits of part functionality and headroom.

The circuit must be constructed on a multilayer PC board with a large area ground plane. Proper layout, grounding, and decoupling techniques must be used to achieve optimum performance (see Tutorial MT-031 and Tutorial MT-101).

Figure 1. 16 Channels of Programmable Output Voltage Span Using the AD5360 DAC (Simplified Schematic: Decoupling and All Connections Not Shown)

COMMON VARIATIONS

The AD5362 is an 8-channel version of the AD5360. The AD5361 and AD5363 are 14-bit versions of the AD5360 and AD5362, respectively.

The circuit described here can be used with any of the AD536x devices mentioned above. The references can also be changed to give different output ranges if required.

SAMPLE PRODUCTS USED IN THIS CIRCUIT

Product Description Available Product Models to Sample
AD5360 16-Channel, 16-Bit, Serial Input, Voltage-Output DAC AD5360BSTZ AD5360BCPZ
ADR421 Ultraprecision, Low Noise, 2.500 V XFET® Voltage References ADR421ARZ
ADR431 Ultralow Noise XFET® 2.5V Voltage Reference w/Current Sink and Source Capability ADR431BRMZ
ADR435 Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability ADR435BRMZ-R7
content here.
content here.
Send Feedback X
content here.
content here.

Send Feedback

Close