Other
ADATE305 - 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
ADATE304 - 200 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU
ADATE302 - 500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU
ADATE209 - 4.0 Gbps Dual Driver
Analog Devices provides a broad product portfolio which also addresses the signal conditioning needs in selected markets such as: Automated Test Equipment, Industrial I/O systems/subsystems, Military & Aerospace, and Embedded Modems.
Product Categories
- Analog Multipliers/DividersAn analog multiplier/divider is a device that produces an output voltage or current that is proportional to the product of two or more independent input...
- Automatic Test EquipmentAnalog Devices provides our customers with a complete portfolio of ATE signal chain solutions to meet today's demanding SOC, DRAM and Flash Memory tester...
- IOS SubsystemsAnalog Devices' has been the leader in isolated signal conditioning for over 20 years. Our IOS products feature complete modular solutions for industrial...
- Matched TransistorsAnalog Devices offers dual and quad transistors with excellent matching characteristics. Offset voltages, temperature drift, and hFE matching are individually...
- Military/AerospaceAnalog Devices has served military and aerospace customers for three decades. Our product portfolio spans the entire signal chain -- from precision sensors,...
- Multi-ChipAnalog Devices has over 30 years of design and manufacturing experience of MultiChip modules (MCMs). We are a recognized leader in mixed-signal processing...
- RMS to DC ConvertersRMS is a fundamental measurement of an ac signal. RMS to DC converters manufactured by ADI are used in a wide variety of applications where precision,...
- Sample/Track and Hold AmplifiersSample and Hold Amplifiers and Track and Hold Amplifiers are used in signal processing systems, event analysis, and many other applications. Analog Devices...