Audio/Video Products
It's Crunch Time for HDMI In the Digital Home.
Analog Devices' HDMI ICs Deliver Seamless Connection To HDTV Entertainment Devices
Fully-Programmable Audio ICs
Deliver Advanced Features To Heighten HDTV Experience.
AD9992 - 12-Bit CCD Signal Processor with Precision Timing™ Generator
ADV7441 - 10-Bit Integrated MultiFormat Video Decoder with RGB Graphics Digitizer and Dual HDMI/DVI Receiver
MTV330 - Dual-Mode TV Tuner IC for Satellite and Terrestrial DMB/FM
MTV320 - Dual Zero-IF Mobile TV tuner IC for DMB-Satellite
The ADV202 is a complete compression/decompression CODEC that is fully compliant to the JPEG2000 standard and is the only device in the market today that is capable of compressing and de-compressing both SD and HDTV video in real-time. Targeted at both still image compression and high-resolution video, the ADV202 performs the computationally intensive operations necessary to perform this new standard in a single chip.
Product Categories
- Analog/HDMI/DVI InterfacesToday's display systems demand higher performance interface solutions to provide the best image quality possible. Analog Devices’ display interface products...
- Audio A/D ConvertersAnalog Devices offers audio ADCs for applications such as automotive, home theater, consumer audio and PCs. These ADCs offer cost effective solutions and...
- Audio AmplifiersAnalog Devices is a leader in audio signal processing. Delivering audiophile performance with its proven analog and digital technology, ADI offers a wide...
- Audio CODECsAnalog Devices has Audio CODECs for many different applications, such as automotive, home theater, consumer audio, and PCs. ADI's Audio CODECs featureextended...
- Audio D/A ConvertersAnalog Devices offers a broad range of audio DACs for a number of applications. With a wide range of performance available, these audio DACs are perfectly...
- Audio Signal ProcessorsAnalog Devices' proven analog and digital technology delivers audiophile performance for the entire world of audio. SigmaDSP™...
- Camera/Camcorder Analog Front EndsAnalog Devices is the premier supplier of high performance analog front-end devices in CCD / CIS imaging applications. Many leading manufacturers of digital...
- Display Driver ElectronicsThe demand for full color, higher resolution display technology has never been greater, particularly for products targeting home entertainment and home...
- Lens Driver Components
- ADI now offers a range of new Lens Driver solutions for camera modules in camera phones, camera enabled handsets, DSCs, consumer...
- Mobile TV TunersAnalog Devices provides enabling chipset solutions for the mobile broadcasting world using advanced design technology. ADI's solutions comprise broadband...
- Sample Rate ConvertersAnalog Devices’ portfolio of Sample Rate Converters features industry-leading performance in both audio performance and conversion ratios. These converters...
- Video Amps/Buffers/FiltersIf your design requires an amplifier that is simply used as a buffer at a Gain of 1 or 2, ADI has the right solution for you. These easy to use amplifiers...
- Video CODECsFor designs requiring complementary high-precision, high-speed video D/A and A/D converters, Analog Devices offers a single generation of video CODECs....
- Video CompressionAnalog Devices is the leader in JPEG2000-based video compression technology. The ADV2xx family has established itself as the standard in high quality...
- Video DecodersAnalog Devices offers a range of Multi-Format video decoder ICs to digitize and convert SDTV, EDTV, HDTV and PC-RGB signals for use in digital displays....
- Video EncodersAnalog Devices, leader in the development of Multi-Format TV and Video Encoders, has a range of ICs suitable for consumer and professional applications....