|
|
 |
 |  |  | |
In the early 1990s, Analog Devices revolutionized automotive airbag systems with its unique iMEMS® (integrated Micro Electro Mechanical System) Motion Signal Processing™ technology. iMEMS accelerometers were the first products in an array of MEMS inertial sensor solutions to use innovative design techniques to integrate small, robust sensors with advanced signal conditioning circuitry into a single solution. Today, ADI offers the industry's broadest accelerometer portfolio available in 1-, 2- and 3-axis configurations and in low-g or high-g sensing ranges. ADI’s iMEMS accelerometers address a wide range of user needs including high performance, low power consumption, integrated functionality, and small size. iSensor™ solutions go further by adding application targeted functionality, factory calibration, and programmability, all in a single small package. Used to accurately and precisely measure position, motion, tilt, shock, and vibration, iMEMS and iSensor accelerometers are used for a wide variety of automotive, consumer and industrial applications and feed the imagination of designers who develop a staggering number of new applications every year.
[Product Selection Table - iMEMS® Accelerometers] |
 |  |  | |
Analog Devices’ revolutionized angular rate sensing with the first fully integrated MEMS Gyros combining mechanical structures with signal processing circuitry onto a monolithic IC. ADI’s iMEMS® Gyros are the only commercially available gyros to integrate a digitally controlled, full self-test feature that can be operated while the sensor is active. They include a temperature sensor for easy-to-implement temperature coefficient calibration, as well as a precision voltage reference. Wherever performance is mission critical, iMEMS gyros are more reliable, power efficient, user friendly, compact, cost-effective, and offer more robust performance under severe conditions than other available gyros. iSensor solutions go further by adding application targeted functionality, factory calibration, and programmability, all in a single small package.
ADI’s iMEMS and iSensor gyros are used by market leading companies worldwide for a wide variety of automotive, consumer and industrial applications that require angular rate sensing.
[Product Selection Table - iMEMS® Gyroscopes] |
 |  |  | | ADI offers a complete range of analog and digital temperature sensors. Choose one of ADI's analog temperature sensors if a simple voltage or current out function is required. Unlike traditional conventional methods, these analog sensors eliminate the need for trimming, buffering, and linearization. This saves on both cost and unnecessary circuit design.
ADI also has a selection of high accurate, low cost digital temperature sensors with I2C, SPI, mark-space, and trip-point interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs, references, and limit alarm registers.
This complete family of temperature sensors has the diversity to be used in a broad range of applications.
[Product Selection Table - Analog Temperature Sensors] |
 |  |  | |
ADI has a broad selection of digital temperature sensors with I2C, SPI and mark-space interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs, references, and limit alarm registers. All these digital temperature sensors has the diversity to be used in a broad range of applications.
[Product Selection Table - Digital Temperature Sensors] |
|
 |
|
 |
 |
|