Digital to Analog Converters
D/A Converters
Audio D/A Converters
Digital Potentiometers
Video Encoders
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Digital to Analog Converters

Reduce power, not performance.
In the transmit path, analog is everywhere.

Leading TxDAC® performance on 80% less power
From base stations to battery-powered instruments, no other low power transmit DAC matches the performance of ADI's newest TxDAC converter. The AD9707 and its pin-compatible family of low power transmit DACs ... see what performance, lower power, and greater ease of use can do for your transmit design.


Digital-to-Analog Converters ICs Solutions Bulletin, Vol. 7, Issue 7


Analog Devices Debuts Integrated Precision DACs for Industrial Automation Systems
border=0
Precision DACs Selection Table,
August 2007 (pdf, 383,404 bytes)
border=0

D/A Converters 

Featured Products
AD5625 - Quad, 12-Bit nanoDACs®, I2C® Interface
AD5665 - Quad, 16-Bit nanoDACs®, I2C® Interface
AD5625R - Quad, 12-Bit nanoDACs® with 5 ppm/°C On-Chip Reference, I2C® Interface
As the world's leading supplier of data converters, Analog Devices enables new system architectures with D/A Converters that deliver breakthrough combinations of performance and function. With a full portfolio ranging from 8-bit and 10-bit DACs all the way up to 24-bits, Analog Devices' digital to analog converters are unmatched in their ability to deliver the low power, small footprint, and low cost requirements today's systems demand. ADI's D/A converters provide superior value for high-volume applications in cost-sensitive markets.

Please visit Analog Devices' High Speed Digital-to-Analog Converters Glossary for an extensive and detailed list of definitions.

If you are in the research phase of your design and need to search for DACs by resolution or speed, please visit the Analog Devices' D/A Converters Selection Guide.



[Product Selection Table - D/A Converters]

 

Audio D/A Converters 

Featured Products
AD1955 - High Performance, Multibit Sigma-Delta DAC with SACD Playback
AD1953 - SigmaDSP™ Digital Audio Processor
AD1833A - Multi-Channel, 24-Bit, 192 kHz Sigma-Delta DAC
Analog Devices offers a broad range of audio DACs for a number of applications. With a wide range of performance available, these audio DACs are perfectly suited for applications such as automotive audio, DVD players and recorders, Audio Video Receivers, Professional Mixing Consoles, and Digital Effects boxes.

[Product Selection Table - Audio D/A Converters]

 

Digital Potentiometers 

Featured Products
AD5255 - 3-Channel, Dual 512 and Single 128 Position Digital Potentiometer with Nonvolatile Memory
AD5165 - 256-Position, Ultralow Power 1.8 V Logic-Level Digital Potentiometer
AD5290 - Compact +30V/±15V 256-Position Digital Potentiometer
A digital potentiometer adjusts and trims electronic circuits similar to variable resistors, rheostats and mechanical potentiometers. Sometimes called digital POT, RDAC, or digipot, these compact devices can be used to calibrate system tolerances or dynamically control system parameters. Nonvolatile memory digital potentiometers provide wiper setting retention after a power OFF to ON cycle. In addition, fuse link parts offer a one time program trimmer feature.

Please visit   Analog Devices' Digital Potentiometer Glossary   for an extensive and detailed list of digi pot definitions.

If you are looking for answers to a wide variety of frequently asked questions, please visit our Digital Potentiometer FAQs.



[Product Selection Table - Digital Potentiometers]

 

Video Encoders 

Featured Products
ADV7391 - Low Power, Chip Scale 10-Bit SD/HD Video Encoder
ADV7392 - Low Power, Chip Scale 10-Bit SD/HD Video Encoder
ADV7393 - Low Power, Chip Scale 10-Bit SD/HD Video Encoder
Analog Devices, leader in the development of Multi-Format TV and Video Encoders, has a range of ICs suitable for consumer and professional applications. From handsets to high-end DVD-R, the ADV717x and ADV73xx family of digital video encoders output multiple analog formats conforming to international SDTV & HDTV video standards. 8- to 14-bit DAC options offer designers flexibility and performance, meeting the most demanding product requirements.

[Product Selection Table - Video Encoders]