Analog Devices offers innovative clock and timing solutions designed to improve system performance, enable new architectures, and lower development and manufacturing costs. Products feature low jitter and low phase noise for clock cleanup, synchronization, generation, delay, and distribution.
Analog Devices provides discrete-rate, multi-rate and continuous-tuning clock and data recover ICs for equipment designs, including metro, long haul, DWDM, and FSO applications. ADI’s CDRs allow easy integration into protocol agnostic applications automatically locking onto incoming data streams at any rate between 12.3 Mbps to 2.7 Gbps without the aid of a reference clock while reporting the acquired data rate over the I2C® interface.
Analog Devices offers ultra-low jitter clock distribution and clock generation products for wireless infrastructure, instrumentation, broadband, ATE and other applications demanding sub picosecond performance. ADI clock products deliver low jitter, low phase noise, and low spurs making them ideal for clocking high performance analog-to-digital converters (ADCs) and digital-to-analog converters (DACs). ADI clock ICs integrate PLL cores, dividers, phase offset, skew adjust, and clock drivers in small chip scale packages. (An overview of our Clock and Timing ICs is available.)
ADI offers a variety of PLL synthesizers for use in applications such as wireless base stations, LAN, mobile handsets/PDAs, broadband wireless access, I&I and test equipment, satellite, sonar and CATV. We offer both single and dual PLLs as well as Fractional-N and Integer-N, featuring best-in-class performance, phase noise and integration.