ADV7282MEBZ Evaluation Board

Product Details

The EVAL-ADV7282MEBZ is an evaluation board for the ADV7282-M. Analog video is fed into the Video Inputs (Ain1 to Ain6). The EVAL-ADV7282MEBZ can receive analog video in a variety of formats.

EVAL-ADV7282MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).

he MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the EVAL-ADV7282MEBZ.


 

ADV7282MEBZ Evaluation Board

SampleBuy

Price, packaging, availability

ADV7282MEBZ Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV7282MEBZ Status: Contact ADI Evaluation board for the ADV7282-M $151.80 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close