ADV216: Wavescale™ JPEG 2000 Video Codec for Consumer Video
The ADV216 Wavescale codec implements JPEG 2000-compatible compression and decompression targeted for HDTV applications. HDMI cable-replacement applications, such as wireless HDMI, can benefit from ...More
Additional product choices for Advanced TV applications are available on the Advantiv® site.
For additional information or for technical support, please contact the Video CODECs Development Group.
ADV216: Wavescale™ JPEG 2000 Video Codec for Consumer Video
Product Description
The ADV216 Wavescale codec implements JPEG 2000-compatible compression and decompression targeted for HDTV applications. HDMI cable-replacement applications, such as wireless HDMI, can benefit from the enhanced quality and features provided by the JPEG 2000 ISO/IEC 15444-1-compatible Wavescale image compression technology. The part implements the computationally intensive operations of the JPEG 2000 image compression standard and provides fully compliant code-stream generation for HDTV applications.
The ADV216 supports glueless connection to HDMI Tx and HDMI Rx devices.
The ADV216 is typically used in multichip configurations. A two-chip configuration supports input formats EIA/CEA-861B HDTV 1280 × 720p at 50 Hz, 59.94 Hz or 60 Hz and 1920 × 1080i at 50 Hz, 59.94 Hz or 60 Hz. A four-chip configuration can support an EIA/CEA-861B HDTV 1920 × 1080p at 23.97 Hz, 24 Hz, 25 Hz, 29.97 Hz, 30 Hz, 50 Hz, 59.94 Hz, or 60 Hz implementation with additional external logic required to separate or recombine the video stream.
Applications
- Networked HDTV HDMI video systems
- Wireless HDTV HDMI video systems
Features
- The ADV216 Wavescale video compression/decompression engine implements a JPEG 2000 compatible video codec targeted at consumer video applications
- The same chip implements compression or decompression applications
- Support for HDMI cable replacement in HDTV applications
- JPEG 2000 compression solution for HDTV HDMI applications
- Direct support of EIA/CEA-861B HDTV 1280 × 720p at 50 Hz, 59.94 Hz, and 60 Hz and 1920 × 1080i at 50 Hz, 59.94 Hz, and 60 Hz in two-chip configurations
- Support for EIA/CEA-861B HDTV 1920 × 1080p at 23.97 Hz, 24 Hz, 25 Hz, 29.97 Hz, 30 Hz, 50 Hz, 59.94 Hz, and 60 Hz in four-chip configurations
- JTAG/boundary scan support
- Patented SURF® (spatial ultraefficient recursive filtering) technology enables low power, low cost wavelet-based compression
- Supports both 9/7 and 5/3 irreversible wavelet transforms with up to 6 levels of transform
- Flexible, asynchronous SRAM-style host interface allows glueless connection to most 16-/32-bit microcontrollers and ASICs
- 2.5 V or 3.3 V input/output and 1.5 V core supply
- 13 mm × 13 mm 144-ball CSP_BGA with a 150 MHz speed grade
Video
This brief video, from the HDTV Conference, describes ADI's HDAnywhere™ Networked Entertainment Platform that utilizes our market-leading Wavescale™ HD Video Compression products.
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADV216
Wavescale™ JPEG 2000 Video Codec for Consumer Video
Functional Block Diagram for ADV216
| Part# | Resolution (Bits) | ADC Speed (MHz) | DAC Speed (MHz) | Number of Input Channels | Number of Output Channels | I/O Supply Voltage (V) | A & D Core Voltage (V) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADV7202 | 10 | 54 | 200 | 5 | 4 | 3.3/5 | 3.3/5 | 64-Lead LQFP | $6.18 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.