ADV7202:  10-bit Raw Video Rate CODEC featuring Simultaneous Sampling

The ADV7202 is a video rate sampling Codec.

It has the capability of sampling up to five NTSC/PAL/SECAM video I/P signals. The resolution on the front-end digitizer is 12 bits; 2 bits (12 dB) ...More

ADV7202:  10-bit Raw Video Rate CODEC featuring Simultaneous Sampling

Product Description

The ADV7202 is a video rate sampling Codec.

It has the capability of sampling up to five NTSC/PAL/SECAM video I/P signals. The resolution on the front-end digitizer is 12 bits; 2 bits (12 dB) are used for gain and offset adjustment. The digitizer has a conversion rate of 54 MHz.

It also has up to eight auxiliary inputs that can be sampled by an 843 kHz SAR ADC for system monitoring, etc.

The back end consists of four 10-bit DACs that run at up to 54 MHz and can be used to output CVBS, S-Video, Component YCrCb, and RGB.

This Codec also supports Picture-on-Picture with the 3-channel I/P mux that also muxes to the DAC O/Ps.

The ADV7202 can operate at 3.3 V or 5 V. Its monolithic CMOS construction ensures greater functionality with lower power dissipation.

The ADV7202 is packaged in a small 64-lead LQFP package.

Features

  • Four 10-Bit Video DACs (4:2:2,YCrCb,RGB I/P Supported)
  • 10-Bit Video Rate Digitization at Up to 54 Mhz
  • AGC Control (±6 dB)
  • Front-End 3-Channel Clamp Control
  • Up to Five CVBS Input Channels,Two Component YUV, Three S-Video,or a combination of the above. Simultaneous Digitization of Two CVBS Input Channels.
  • Aux 8-Bit SAR ADC @843 kHz Sampling Giving up to Eight General Purpose Inputs
  • I2C and SPI Compatible Interface with I2C Filter RGB Inputs for Picture-on-Picture of the RGB DACs

Diagrams

ADV7202 Diagram
Functional Block Diagram for ADV7202

Specifications

Resolution (Bits) 10bit
ADC Speed (MHz) 0
DAC Speed (MHz) 0
Number of Input Channels 5
Number of Output Channels 4
I/O Supply Voltage (V) 3.3/5
A & D Core Voltage (V) 3.3/5
Package 64-Lead LQFP

Explore Other Products

Part# Resolution (Bits) ADC Speed (MHz) DAC Speed (MHz) Number of Input Channels Number of Output Channels I/O Supply Voltage (V) A & D Core Voltage (V) Package Price* (1000-4999)
ADV7202 10 54 200 5 4 3.3/5 3.3/5 64-Lead LQFP $6.18

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices