content here.
content here.

ADA4431-1:  Ultralow Power SD Video Filter with Load Detection

The ADA4431-1 is a fully integrated video reconstruction filter that combines excellent video specifications with low power consumption, making it ideal for portable video filtering applications. The ADA4431-1 is able to detect whether a video load is present at the output, powering down the device when the load is disconnected.

The ADA4431-1 operates on single supplies as low as 2.5 V ...More

ADA4431-1:  Ultralow Power SD Video Filter with Load Detection

Product Description

The ADA4431-1 is a fully integrated video reconstruction filter that combines excellent video specifications with low power consumption, making it ideal for portable video filtering applications. The ADA4431-1 is able to detect whether a video load is present at the output, powering down the device when the load is disconnected.

The ADA4431-1 operates on single supplies as low as 2.5 V while providing the dynamic range required by the most demanding video systems. The on-board charge pump provides a virtual negative supply, allowing the video signal to be dc-coupled and the black level to be set to ground, while the sync passes cleanly at 300 mV below ground.

When operating with the charge pump off, the ADA4431-1 provides a dc offset to keep the sync tip approximately 100 mV above ground. In addition, the part features SAG correction, which permits the use of smaller capacitors in applications with ac-coupled outputs.

The ADA4431-1 is packaged in a low profile 16-lead LFCSP and operates in the industrial temperature range of −40°C to +85°C.

Applications

  • Portable media players
  • Portable gaming consoles
  • Cell phones
  • Digital still cameras
  • Portable DVD players
  • Portable video cameras
  • Data Sheet, Rev. 0, 8/07

    • Third-order, low-pass video filter
      1 dB flatness out to 6 MHz
      27 dB rejection at 27 MHz
    • Low quiescent current: 4.7 mA typical
    • Low power-down current: 24 μA typical
    • Load detection capability
    • SAG correction
      Allows use of smaller capacitors in ac-coupled outputs
    • Low supply voltage: 2.5 V to 3.6 V
    • Charge pump
      Creates a negative voltage from single positive supply
      Allows capless output coupling with no dc offset
    • Rail-to-rail output
    • High input-to-output isolation in disabled state
      89 dB @ 1 MHz
    • Small package
      3 mm × 3 mm LFCSP
      Low 0.55 mm package height
    • Wide operating temperature range:
      −40°C to +85°C
    • Package: 24-ld LFCSP
    • Resolution: 480i
    • Standards: SD
    • Supply Current : 4.7mA
    • Pos Supply: +2.5V to +3.6V
    • Variable Gain: 2x
    • Operating Temp Range: -40 to +85

    Functional Block Diagram for ADA4431-1

    Part# Standards Resolution Variable Gain 2:1 Input MUX Pos Supply Supply Current Operating Temp Range Package Price* (1000-4999)
    ADA4410-6 CV, RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x, 4x X +4.5V to +12V 92mA -40 to +85 32-ld LFCSP $2.52
    ADA4411-3 RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x, 4x X +4.5V to +12V 60mA -40 to +85 24-ld QSSOP $1.91
    ADA4412-3 RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x - +4.5V to +12V 56mA -40 to +85 20-ld QSSOP $1.61
    ADA4417-3 RGB, YPbPr, YUV 1080i, 720p 2x - +3.3V to +5V 24mA -40 to +85 10-ld MSOP $0.80
    ADA4420-6 RGB, Y/C, YPbPr - - - +4.75V to +5.25V 36mA - 16-ld QSOP $0.69
    ADA4430-1 SD, Y/C 480i 2x - +2.5V to +6V 1.85mA -40 to +125 6-ld SC70 $0.50
    ADA4431-1 SD 480i 2x - +2.5V to +3.6V 4.7mA -40 to +85 24-ld LFCSP $0.50

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.