content here.
content here.

ADA4430-1:  Ultralow Power Video Filter with Power-Down

The ADA4430-1 is a fully integrated video reconstruction filter that combines excellent video specifications with low power consumption and an ultralow power disable, making it ideal for portable video filtering applications. With 1 dB frequency flatness out to 8 MHz and 50 dB rejection at 27 MHz, the ADA4430-1 is ideal in SD video applications including NTSC and PAL.

The ADA4430-1 ...More

ADA4430-1:  Ultralow Power Video Filter with Power-Down

Product Description

The ADA4430-1 is a fully integrated video reconstruction filter that combines excellent video specifications with low power consumption and an ultralow power disable, making it ideal for portable video filtering applications. With 1 dB frequency flatness out to 8 MHz and 50 dB rejection at 27 MHz, the ADA4430-1 is ideal in SD video applications including NTSC and PAL.

The ADA4430-1 operates on single supplies as low as 2.5 V and as high as 6 V while providing the dynamic range required by the most demanding video systems.

The ADA4430-1 also provides an on-chip dc offset to avoid clipping of the sync tips at the filter output, as well as SAG correction that permits smaller capacitor values to be used in applications with ac-coupled outputs.

The ADA4430-1 is available in a 6-lead SC70 package and is rated to work in the extended automotive temperature range of -40°C to +125°C.

  • 6th-order performance, low-pass video filter
    1 dB flatness out to 8 MHz
    50 dB rejection at 27 MHz
  • Ultralow power-down current: 0.1 µA typ
  • Low quiescent current: 1.85 mA typ
  • Excellent video specifications
    Differential gain: 0.25%
    Differential phase: 0.10°
  • SAG correction
    Allows use of small capacitors in ac-coupled outputs
  • Low supply voltage: 2.5 V to 6 V
  • Rail-to-rail output
  • High input-to-output isolation in disabled state
    92 dB @ 1 MHz
  • Low input bias current: 0.5 µA
  • Small packaging: SC70
  • Wide operating temperature range: -40°C to +125°C
  • Package: 6-ld SC70
  • Resolution: 480i
  • Standards: SD,Y/C
  • Supply Current : 1.85mA
  • Pos Supply: +2.5V to +6V
  • Variable Gain: 2x
  • Operating Temp Range: -40 to +125

Functional Block Diagram for ADA4430-1

Circuits from the Lab

Find more at our Circuits Library.

Part# Standards Resolution Variable Gain 2:1 Input MUX Pos Supply Supply Current Operating Temp Range Package Price* (1000-4999)
ADA4410-6 CV, RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x, 4x X +4.5V to +12V 92mA -40 to +85 32-ld LFCSP $2.52
ADA4411-3 RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x, 4x X +4.5V to +12V 60mA -40 to +85 24-ld QSSOP $1.91
ADA4412-3 RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x - +4.5V to +12V 56mA -40 to +85 20-ld QSSOP $1.61
ADA4417-3 RGB, YPbPr, YUV 1080i, 720p 2x - +3.3V to +5V 24mA -40 to +85 10-ld MSOP $0.80
ADA4420-6 RGB, Y/C, YPbPr - - - +4.75V to +5.25V 36mA - 16-ld QSOP $0.69
ADA4430-1 SD, Y/C 480i 2x - +2.5V to +6V 1.85mA -40 to +125 6-ld SC70 $0.50
ADA4431-1 SD 480i 2x - +2.5V to +3.6V 4.7mA -40 to +85 24-ld LFCSP $0.50

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.