ADA4417-3: Integrated Triple Video Filter for High Definition Video
The ADA4417-3 is a low cost, fully integrated, video reconstruction filter specifically designed for consumer high definition video. With 1 dB frequency flatness out to 38 MHz, and 44 dB of rejection ...More
ADA4417-3: Integrated Triple Video Filter for High Definition Video
Product Description
The ADA4417-3 is a low cost, fully integrated, video reconstruction filter specifically designed for consumer high definition video. With 1 dB frequency flatness out to 38 MHz, and 44 dB of rejection at 75 MHz, the ADA4417-3 can handle the most demanding HD video applications.
The ADA4417-3 operates on a single 3.3 V to 5 V supply. It is well-suited for applications where power consumption is critical. A disable feature allows for further power conservation by reducing the supply current to 10 µA (typical) when the device is not in use. With rail-to-rail output, it can be efficiently used on a 3.3 V supply, while providing the user with a 2 V p-p output. The buffers can drive two 75 Ω terminated loads, either dc- or ac-coupled.
The ADA4417-3 also has an output dc offset function that can operate in two states. When the DCO pin is tied to the VCC, the video signal at the output is offset by 200 mV. When the DCO pin is tied to ground, the output dc level follows the input level.
The ADA4417-3 is available in a 10-lead MSOP package and is rated for operation over the extended industrial temperature range of -40°C to +85°C.
- Data Sheet Rev 0, 10/2006 (pdf 448kB)
- (About Data Sheets)
Features
- Optimized for high definition video
Sixth-order Butterworth filters
-1 dB bandwidth of 38 MHz
44 dB rejection at 75 MHz
5 ns group delay variation - Fixed throughput gain of ×2
- 0.06% differential gain
- 0.21° differential phase
- Pin selectable output offset (DCO)
- Single-supply operation
3.3 V to 5 V range
Rail-to-rail output - Output ESD protection exceeds 8 kV
- Small packaging: 10-lead MSOP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADA4417-3
Integrated Triple Video Filter for High Definition Video
Other Diagrams for ADA4417-3
Integrated Triple Video Filter for High Definition Video
ADA4417-3 Pin Configuration
Functional Block Diagram for ADA4417-3
| Part# | Standards | Resolution | Variable Gain | 2:1 Input MUX | Pos Supply | Supply Current | Operating Temp Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADA4410-6 | CV, RGB, SD, Y/C, YPbPr, YUV | 1080i, 720p | 2x, 4x | X | +4.5V to +12V | 92mA | -40 to +85 | 32-ld LFCSP | $2.52 |
| ADA4411-3 | RGB, SD, Y/C, YPbPr, YUV | 1080i, 720p | 2x, 4x | X | +4.5V to +12V | 60mA | -40 to +85 | 24-ld QSSOP | $1.91 |
| ADA4412-3 | RGB, SD, Y/C, YPbPr, YUV | 1080i, 720p | 2x | - | +4.5V to +12V | 56mA | -40 to +85 | 20-ld QSSOP | $1.61 |
| ADA4417-3 | RGB, YPbPr, YUV | 1080i, 720p | 2x | - | +3.3V to +5V | 24mA | -40 to +85 | 10-ld MSOP | $0.80 |
| ADA4420-6 | RGB, Y/C, YPbPr | - | - | - | +4.75V to +5.25V | 36mA | - | 16-ld QSOP | $0.69 |
| ADA4430-1 | SD, Y/C | 480i | 2x | - | +2.5V to +6V | 1.85mA | -40 to +125 | 6-ld SC70 | $0.50 |
| ADA4431-1 | SD | 480i | 2x | - | +2.5V to +3.6V | 4.7mA | -40 to +85 | 24-ld LFCSP | $0.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADA4417-3 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADA4417-3ARMZ | Prodn | 10 ld MSOP | 10 | Ind | $0.80 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADA4417-3ARMZ-R7 | Prodn | 10 ld MSOP | 10 | Ind | $0.80 | 09/04/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4417-3ARMZ-RL | Prodn | 10 ld MSOP | 10 | Ind | $0.80 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close