content here.
content here.

ADA4412-3:  Integrated Triple Video Filter with Selectable Cutoff Frequencies for RGB, HD and SD

The ADA4412-3 is a comprehensive filtering solution designed to give designers the flexibility to easily filter and drive various video signals, including high definition video. Cutoff frequencies of the 6th order video filters range from 9 MHz to 36 MHz. The filters are tuned for RGB, high definition, and standard definition video signals.

The ADA4412-3 includes an output offset voltage ...More

ADA4412-3:  Integrated Triple Video Filter with Selectable Cutoff Frequencies for RGB, HD and SD

Product Description

The ADA4412-3 is a comprehensive filtering solution designed to give designers the flexibility to easily filter and drive various video signals, including high definition video. Cutoff frequencies of the 6th order video filters range from 9 MHz to 36 MHz. The filters are tuned for RGB, high definition, and standard definition video signals.

The ADA4412-3 includes an output offset voltage adjustment feature. Output voltage offset is continuously adjustable over an input-referred range of ±500 mV by applying a differential voltage to an independent offset control input.

The ADA4412-3 can operate on a single +5 V supply as well as ±5 V supplies. Single-supply operation is ideal in applications where power consumption is critical. The disable feature allows for further power conservation by greatly reducing the supply current when a particular device is not in use.

The ADA4412-3 is available in the 20-lead QSOP package and is rated for operation over the industrial temperature range of -40°C to +85°C.

  • 6th Order Adjustable Video Filters
    36 MHz, 18 MHz, and 9 MHz
  • Many Video Standards Supported
    GBR, YPbPr, YUV, SD Y/C
  • Resolutions up to 1080i/720p
  • DC Output Offset Adjust: ±0.5 V, input referred
  • Fixed Throughput Gain of x2
  • Excellent Video Specifications
  • Wide Supply Range
    +4.5 V to ±5 V
  • Rail-to-Rail Output
  • Disable Feature
  • Small Packaging: 20-lead QSOP
  • Package: 20-ld QSSOP
  • Resolution: 1080i,720p
  • Standards: RGB,SD,Y/C,YPbPr,YUV
  • Supply Current : 56mA
  • Pos Supply: +4.5V to +12V
  • Variable Gain: 2x
  • Operating Temp Range: -40 to +85

Functional Block Diagram for ADA4412-3

Part# Standards Resolution Variable Gain 2:1 Input MUX Pos Supply Supply Current Operating Temp Range Package Price* (1000-4999)
ADA4410-6 CV, RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x, 4x X +4.5V to +12V 92mA -40 to +85 32-ld LFCSP $2.52
ADA4411-3 RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x, 4x X +4.5V to +12V 60mA -40 to +85 24-ld QSSOP $1.91
ADA4412-3 RGB, SD, Y/C, YPbPr, YUV 1080i, 720p 2x - +4.5V to +12V 56mA -40 to +85 20-ld QSSOP $1.61
ADA4417-3 RGB, YPbPr, YUV 1080i, 720p 2x - +3.3V to +5V 24mA -40 to +85 10-ld MSOP $0.80
ADA4420-6 RGB, Y/C, YPbPr - - - +4.75V to +5.25V 36mA - 16-ld QSOP $0.69
ADA4430-1 SD, Y/C 480i 2x - +2.5V to +6V 1.85mA -40 to +125 6-ld SC70 $0.50
ADA4431-1 SD 480i 2x - +2.5V to +3.6V 4.7mA -40 to +85 24-ld LFCSP $0.50

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.