content here.
content here.

AD8394:  Low Power, High Output Current, Quad Op Amp, Dual-Channel ADSL/ADSL2+ Line Driver

The AD8394 is comprised of four high output current, low power consumption operational amplifiers. It is particularly well suited for the CO driver interface in digital subscriber line systems, such as ADSL and ADSL2+. The driver can deliver 20.4 dBm to a line, yet compensates for losses due to hybrid insertion and back termination resistors. In addition, the low distortion, fast slew rate, and ...More

AD8394:  Low Power, High Output Current, Quad Op Amp, Dual-Channel ADSL/ADSL2+ Line Driver

Product Description

The AD8394 is comprised of four high output current, low power consumption operational amplifiers. It is particularly well suited for the CO driver interface in digital subscriber line systems, such as ADSL and ADSL2+. The driver can deliver 20.4 dBm to a line, yet compensates for losses due to hybrid insertion and back termination resistors. In addition, the low distortion, fast slew rate, and high output current capability make the AD8394 ideal for other applications, such as medical instrumentation, DAC output drivers, and other high peak current circuits. Four bias modes are selectable via two digital inputs (PD0 and PD1).

The AD8394 is available in two thermally enhanced packages, a 20-lead TSSOP_EP (AD8394AREZ) and a 4 mm × 5 mm 24-lead LFCSP (AD8394ACPZ).

Applications

  • ADSL/ADSL2+ CO line drivers
  • xDSL line drives
  • High output current, low distortion amplifiers
  • DAC output buffers
  • Data Sheet, Rev. Sp0, 10/07

    • Dual-supply operation from ±6 V to ±12 V
    • Single-supply operation from 12 V to 24 V
    • Low power consumption
      700 mW internal power dissipation while driving
      20.4 dBm ADSL2+ signal (CF = 5.5)
      3 active power modes plus shutdown
      Low leakage current in shutdown mode
    • 4 current feedback, high output current amplifiers
    • Ideal for use as ADSL/ADSL2+ dual-channel, central office (CO) line drivers
    • High output voltage and current drive
    • Low distortion
      MTPR down to −70 dBc
      High speed: 300 V/μs slew rate
    • -3 dB BW (MHz): 35MHz
    • Package: 20-Lead TSSOP,24-Lead LFCSP
    • Slew Rate (V/us): 300V/µs
    • Pos Supply: +12V to +24V

    Pin Configuration for AD8394

    OF NOTE ...

    For more information about the AD8394, Please email broadband.products@analog.com.

    Part# -3 dB BW (MHz) 0.1 dB Flatness (MHz) Minimum Gain (Acl) Slew Rate (V/us) Disable Pos Supply Supply Current Features Package Price* (1000-4999)
    AD8131 400 85 2 2000 - +2.7V to +11V 10.25mA - 8-Lead MSOP, 8-Lead SOIC $1.82
    AD8133 450 55 2 1600 X +2.8V to +11V 26mA - 24-Lead LFCSP $2.62
    AD8134 450 55 2 1600 X +4.5V to +11V 26.5mA Sync-on-CM 24-Lead LFCSP $2.62
    AD8146 700 200 2 3000 X +4.5V to ±5.5V 61.5mA Adjustable Output Common Mode Voltage 24-Lead LFCSP $2.92
    AD8147 600 235 2 3000 X +4.5V to +5.5V 61.5mA Sync on Common Mode 24-Lead LFCSP $3.03
    AD8148 700 235 4 3000 X +4.5V to +5.5V 62.5mA Sync on Common Mode 24-Lead LFCSP $3.13
    AD8394 35 - - 300 - +12V to +24V - - 20-Lead TSSOP, 24-Lead LFCSP $2.07
    AD8397 69 - 1 53 - - to - 30mA - - $2.32
    AD8398 165 - - 820 - +5V to +12V - - - $1.77
    AD8398A 85 - - 600 - - to +12V - - - $1.40
    ADA4310-1 190 - 1 820 - +6V to +12V 11.2mA - 10-Lead uSOIC, 16-Lead LFCSP $1.05
    ADL5321 - - - - - - to - 90mA - SOT-89 $2.58
    ADL5604 - - - - - - to - 325mA - 16-Lead LFCSP -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.