Add to Signal Chain Designer

AD8148:  Triple Differential Driver for Wideband Video

Product Details

The AD8146/AD8147/AD8148 are high speed triple, differential or single-ended input to differential output drivers. The AD8146 and AD8147 have a fixed gain of 2, and the AD8148 has a fixed gain of 4. They are all specifically designed for the highest resolution component video signals but can be used for any type of analog signals or high speed data transmission over either Category 5 UTP cable or differential printed circuit board (PCB) transmission lines.

These drivers can be used with the AD8145 triple differential-to-singled-ended receiver, and the AD8117 crosspoint switch to produce a video distribution system capable of supporting UXGA or 1080p signals.

Manufactured on the Analog Devices, Inc. second generation XFCB bipolar process, the drivers have large signal bandwidths of 700 MHz and fast slew rates. They have an internal common-mode feedback feature that provides output amplitude and phase matching that is balanced to −60 dB at 50 MHz, suppressing even-order harmonics and minimizing radiated electromagnetic interference (EMI).

The common-mode voltage of each AD8146 output can be set to any level, allowing transmission of signals over the common-mode voltages. The AD8147 and AD8148 encode the vertical and horizontal sync signals on the common-mode voltages of the outputs. All outputs can be independently set to low voltage states to be used with series diodes for line isolation, allowing easy differential multiplexing over the same twisted pair cable.

The AD8146/AD8147/AD8148 are available in a 24-lead LFCSP and operate over a temperature range of −40°C to +85°C.

Applications

  • QXGA or 1080p video transmission
  • KVM networking
  • Video over unshielded twisted pair (UTP)
  • Differential signal multiplexing
  • Data Sheet, Rev. 0, 5/07

    FEATURES and BENEFITS

    • Triple high speed fully differential driver
      700 MHz, −3 dB, 2 V p-p bandwidth (AD8146/AD8148)
      600 MHz, −3 dB, 2 V p-p bandwidth (AD8147)
      200 MHz, 0.1 dB, 2 V p-p bandwidth
      3000 V/μs slew rate
    • Fixed gain (AD8146/AD8147: G = 2, AD8148: G = 4)
    • Differential or single-ended input to differential output Can be used as differential-to-differential receiver
    • Drives one or two 100 Ω UTP cables
    • Adjustable output common-mode voltage (AD8146)
    • Internal common-mode feedback network
      Output balance error −50 dB @ 50 MHz
    • On-chip, sync-on common-mode encoding (AD8147/AD8148)
    • Output pull-down feature for line isolation
    • Low power: 57 mA @ 5 V for 3 drivers (AD8146)
    • Wide supply voltage range: +5 V to ±5 V
    • Available in a small 4 mm × 4 mm LFCSP

    Functional Block Diagram for AD8148

    Complete Solutions for Video over UTP Signal Chain

    Documentation

    Title Content Type File Type
    AD8146/AD8147/AD8148: Triple Differential Driver for Wideband Video Data Sheet (Rev 0, 05/2007) (pdf, 574 kB) Data Sheets PDF
    Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD8148 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8148 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8148ACPZ-R2 Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 250 - - Y  Material Info PCN Purchase
    AD8148ACPZ-R7 Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 1500 - $3.13 Y  Material Info PCN Purchase Sample
    AD8148ACPZ-RL Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 5000 - $3.13 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close