content here.
content here.

AD8147:  Triple Differential Driver for Wideband Video

The AD8146/AD8147/AD8148 are high speed triple, differential or single-ended input to differential output drivers. The AD8146 and AD8147 have a fixed gain of 2, and the AD8148 has a fixed gain of 4. They are all specifically designed for the highest resolution component video signals but can be used for any type of analog signals or high speed data transmission over either Category 5 UTP cable or ...More

AD8147:  Triple Differential Driver for Wideband Video

Product Description

The AD8146/AD8147/AD8148 are high speed triple, differential or single-ended input to differential output drivers. The AD8146 and AD8147 have a fixed gain of 2, and the AD8148 has a fixed gain of 4. They are all specifically designed for the highest resolution component video signals but can be used for any type of analog signals or high speed data transmission over either Category 5 UTP cable or differential printed circuit board (PCB) transmission lines.

These drivers can be used with the AD8145 triple differential-to-singled-ended receiver, and the AD8117 crosspoint switch to produce a video distribution system capable of supporting UXGA or 1080p signals.

Manufactured on the Analog Devices, Inc. second generation XFCB bipolar process, the drivers have large signal bandwidths of 700 MHz and fast slew rates. They have an internal common-mode feedback feature that provides output amplitude and phase matching that is balanced to −60 dB at 50 MHz, suppressing even-order harmonics and minimizing radiated electromagnetic interference (EMI).

The common-mode voltage of each AD8146 output can be set to any level, allowing transmission of signals over the common-mode voltages. The AD8147 and AD8148 encode the vertical and horizontal sync signals on the common-mode voltages of the outputs. All outputs can be independently set to low voltage states to be used with series diodes for line isolation, allowing easy differential multiplexing over the same twisted pair cable.

The AD8146/AD8147/AD8148 are available in a 24-lead LFCSP and operate over a temperature range of −40°C to +85°C.

Applications

  • QXGA or 1080p video transmission
  • KVM networking
  • Video over unshielded twisted pair (UTP)
  • Differential signal multiplexing
  • Data Sheet, Rev. 0, 5/07

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Triple high speed fully differential driver
      700 MHz, −3 dB, 2 V p-p bandwidth (AD8146/AD8148)
      600 MHz, −3 dB, 2 V p-p bandwidth (AD8147)
      200 MHz, 0.1 dB, 2 V p-p bandwidth
      3000 V/μs slew rate
    • Fixed gain (AD8146/AD8147: G = 2, AD8148: G = 4)
    • Differential or single-ended input to differential output Can be used as differential-to-differential receiver
    • Drives one or two 100 Ω UTP cables
    • Adjustable output common-mode voltage (AD8146)
    • Internal common-mode feedback network
      Output balance error −50 dB @ 50 MHz
    • On-chip, sync-on common-mode encoding (AD8147/AD8148)
    • Output pull-down feature for line isolation
    • Low power: 57 mA @ 5 V for 3 drivers (AD8146)
    • Wide supply voltage range: +5 V to ±5 V
    • Available in a small 4 mm × 4 mm LFCSP
    • Disable: X
    • Features: Sync on Common Mode
    • Minimum Gain (Acl): 2
    • Package: 24-Lead LFCSP
    • Slew Rate (V/us): 3000V/µs
    • Supply Current : 61.5mA
    • Pos Supply: +4.5V to +5.5V
    • 0.1 dB Flatness (MHz): 235
    • -3 dB BW (MHz): 600MHz

    Functional Block Diagram for AD8147

    Part# -3 dB BW (MHz) 0.1 dB Flatness (MHz) Minimum Gain (Acl) Slew Rate (V/us) Disable Pos Supply Supply Current Features Package Price* (1000-4999)
    AD8131 400 85 2 2000 - +2.7V to +11V 10.25mA - 8-Lead MSOP, 8-Lead SOIC $1.82
    AD8133 450 55 2 1600 X +2.8V to +11V 26mA - 24-Lead LFCSP $2.62
    AD8134 450 55 2 1600 X +4.5V to +11V 26.5mA Sync-on-CM 24-Lead LFCSP $2.62
    AD8146 700 200 2 3000 X +4.5V to ±5.5V 61.5mA Adjustable Output Common Mode Voltage 24-Lead LFCSP $2.92
    AD8147 600 235 2 3000 X +4.5V to +5.5V 61.5mA Sync on Common Mode 24-Lead LFCSP $3.03
    AD8148 700 235 4 3000 X +4.5V to +5.5V 62.5mA Sync on Common Mode 24-Lead LFCSP $3.13
    AD8394 35 - - 300 - +12V to +24V - - 20-Lead TSSOP, 24-Lead LFCSP $2.07
    AD8397 69 - 1 53 - - to - 30mA - - $2.32
    AD8398 165 - - 820 - +5V to +12V - - - $1.77
    AD8398A 85 - - 600 - - to +12V - - - $1.40
    ADA4310-1 190 - 1 820 - +6V to +12V 11.2mA - 10-Lead uSOIC, 16-Lead LFCSP $1.05
    ADL5321 - - - - - - to - 90mA - SOT-89 $2.58
    ADL5604 - - - - - - to - 325mA - 16-Lead LFCSP -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.