content here.
content here.

AD8143:  High Speed, Triple Differential Receiver with Comparators

The AD8143 is a triple, low cost, differential-to-single-ended receiver specifically designed for receiving red-green-blue (RGB) signals over twisted pair cable. It can also be used for receiving any type of analog signal or high speed data transmission. Two auxiliary comparators are provided to receive digital or sync signals. The AD8143 can be used in conjunction with the More

AD8143:  High Speed, Triple Differential Receiver with Comparators

Product Description

The AD8143 is a triple, low cost, differential-to-single-ended receiver specifically designed for receiving red-green-blue (RGB) signals over twisted pair cable. It can also be used for receiving any type of analog signal or high speed data transmission. Two auxiliary comparators are provided to receive digital or sync signals. The AD8143 can be used in conjunction with the AD8133 and AD8134 triple, differential drivers to provide a complete low cost solution for RGB over Category-5 unshielded twisted pair (UTP) cable applications, including keyboard-video-mouse (KVM).

The excellent common-mode rejection (65 dB @ 10 MHz) of the AD8143 allows for the use of low cost unshielded twisted pair cables in noisy environments.

The AD8143 has a wide power supply range from single +5 V supply to ±12 V, which allows for a wide common-mode range. The wide common-mode input range of the AD8143 maintains signal integrity in systems where the ground potential is a few volts different between the drive and receive ends without the use of isolation transformers.

The AD8143 is stable at a gain of 1. Closed-loop gain is easily set using external resistors.

The AD8143 is available in a 5 mm x 5 mm, 32-lead LFCSP and is rated to work over the extended industrial temperature range of -40°C to +85°C.

  • High speed
    160 MHz large signal bandwidth
    1000 V/µs slew rate @ G = 1, Vo = 2 V p-p
  • High CMRR: 65 dB @ 10 MHz
  • High differential input impedance: 5 M Ω
  • Input common-mode range: ±10.5 V (±12 V supplies)
  • User adjustable gain
  • Wide power supply range: +5 V to ±12 V
  • Fast settling: 8 ns to 1%
  • Disable feature
  • Low offset: ±3.4 mV on 5 V supply
  • 2 on-chip comparators
  • Small packaging: 32-pin 5 x 5 mm LFCSP
  • 0.1 dB Flatness (MHz): 60
  • -3 dB BW (MHz): 260MHz
  • Disable: X
  • Features: Sync-on-CM
  • Minimum Gain (Acl): 1
  • Slew Rate (V/us): 1000V/µs
  • Supply Current : 39mA
  • Pos Supply: +4.5V to +25.2V

Functional Block Diagram for AD8143

Part# -3 dB BW (MHz) 0.1 dB Flatness (MHz) Slew Rate (V/us) Minimum Gain (Acl) Pos Supply Supply Current Disable Features Package Price* (1000-4999)
AD8129 200 20 1060 10 +4.5V to +25.2V 10.8mA X Low Noise 8-Lead MSOP, 8-Lead SOIC $1.57
AD8130 270 30 1090 1 -4.5V to +25.2V 10.8mA X - 8-Lead MSOP, 8-Lead SOIC $1.57
AD8143 260 60 1000 1 +4.5V to +25.2V 39mA X Sync-on-CM 32-Lead CSP $2.58
AD8145 500 100 2100 1 +4.5V to +11V 48.5mA X Sync-on-CM 32-Lead CSP $3.03

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.