content here.
content here.

AD8134:  Triple Differential Driver With Sync-On-Common-Mode

The AD8134 is a major advancement beyond using discrete op amps for driving differential RGB signals over twisted pair cable. The AD8134 is a triple, low cost differential or single-ended input to differential output driver, and each amplifier has a fixed gain of 2 to compensate for the attenuation of the line termination resistors. The AD8134 is specifically designed for RGB signals but can be ...More

AD8134:  Triple Differential Driver With Sync-On-Common-Mode

Product Description

The AD8134 is a major advancement beyond using discrete op amps for driving differential RGB signals over twisted pair cable. The AD8134 is a triple, low cost differential or single-ended input to differential output driver, and each amplifier has a fixed gain of 2 to compensate for the attenuation of the line termination resistors. The AD8134 is specifically designed for RGB signals but can be used for any type of analog signals or high speed data transmission. The AD8134 is capable of driving either Category 5 (Cat-5) unshielded twisted pair (UTP) cable or differential printed circuit board transmission lines with minimal signal degradation.

A unique feature that allows the user to transmit balanced horizontal and vertical video sync signals over the three common-mode channels with minimal electromagnetic interference (EMI) radiation is included on-chip.

The AD8134 is available in a 24-lead LFCSP and can operate over the -40°C to +85°C extended industrial temperature range.

  • Triple high speed differential driver
    225 MHz, -3 dB large signal bandwidth
    450 MHz, -3 dB small signal bandwidth
    Easily drives 1.4 V p-p video signal into doubly terminated 100 Ω UTP cable
    1600 V/µs slew rate
    Fixed internal gain of 2
  • Internal common-mode feedback network
    Output balance error -60 dB @ 50 MHz
  • On-chip sync-on-common-mode circuitry
  • Output pull-down feature for line isolation
  • Differential input and output
  • Differential-to-differential or single-ended-to-differential operation
  • High isolation between amplifiers: 80 dB @ 10 MHz
  • Low distortion: 64 dB SFDR @ 10 MHz on 5 V supply, RL,dm=200 Ω
  • Low offset: 3 mV typical output-referred on
    5 V supply
  • Low power: 26.5 mA @ 5 V for three drivers and sync circuitry
  • Wide supply voltage range: +5 V to ±5 V
  • Available in space-saving packaging: 4 mm x 4 mm LFCSP
  • Disable: X
  • Features: Sync-on-CM
  • Minimum Gain (Acl): 2
  • Package: 24-Lead LFCSP
  • Slew Rate (V/us): 1600V/µs
  • Supply Current : 26.5mA
  • Pos Supply: +4.5V to +11V
  • 0.1 dB Flatness (MHz): 55
  • -3 dB BW (MHz): 450MHz

Functional Block Diagram for AD8134

Part# -3 dB BW (MHz) 0.1 dB Flatness (MHz) Minimum Gain (Acl) Slew Rate (V/us) Disable Pos Supply Supply Current Features Package Price* (1000-4999)
AD8131 400 85 2 2000 - +2.7V to +11V 10.25mA - 8-Lead MSOP, 8-Lead SOIC $1.82
AD8133 450 55 2 1600 X +2.8V to +11V 26mA - 24-Lead LFCSP $2.62
AD8134 450 55 2 1600 X +4.5V to +11V 26.5mA Sync-on-CM 24-Lead LFCSP $2.62
AD8146 700 200 2 3000 X +4.5V to ±5.5V 61.5mA Adjustable Output Common Mode Voltage 24-Lead LFCSP $2.92
AD8147 600 235 2 3000 X +4.5V to +5.5V 61.5mA Sync on Common Mode 24-Lead LFCSP $3.03
AD8148 700 235 4 3000 X +4.5V to +5.5V 62.5mA Sync on Common Mode 24-Lead LFCSP $3.13
AD8394 35 - - 300 - +12V to +24V - - 20-Lead TSSOP, 24-Lead LFCSP $2.07
AD8397 69 - 1 53 - - to - 30mA - - $2.32
AD8398 165 - - 820 - +5V to +12V - - - $1.77
AD8398A 85 - - 600 - - to +12V - - - $1.40
ADA4310-1 190 - 1 820 - +6V to +12V 11.2mA - 10-Lead uSOIC, 16-Lead LFCSP $1.05
ADL5321 - - - - - - to - 90mA - SOT-89 $2.58
ADL5604 - - - - - - to - 325mA - 16-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.