AD8130: Low Cost 270 MHz Differential Receiver Amplifier
The AD8129/AD8130 are designed as receivers for the transmission of high speed signals over twisted-pair cables to work with the More
AD8130: Low Cost 270 MHz Differential Receiver Amplifier
Product Description
The AD8129/AD8130 are designed as receivers for the transmission of high speed signals over twisted-pair cables to work with the AD8131 or AD8132 drivers. Either can be used for analog or digital video signals and for high speed data transmission.
The AD8129/AD8130 are differential-to-single-ended amplifiers with extremely high CMRR at high frequency. Therefore, they can also be effectively used as high speed instrumentation amps or for converting differential signals to single-ended signals.
- Data Sheet Rev C, 11/2005 (pdf 791kB)
- (About Data Sheets)
Features
- High Speed
AD8130: 270 MHz, 1090 V/µs @ G = +1
AD8129: 200 MHz, 1060 V/µs @ G = +10 - High CMRR
94 dB min, dc to 100 kHz
80 dB min @ 2 MHz
70 dB @ 10 MHz - High input impedance: 1 MΩ differential
- Low noise
AD8130: 12.5 nV/√Hz
AD8129: 4.5 nV/√Hz
- Input common-mode range ±10.5 V
- Low distortion, 1 V p-p @ 5 MHz:
AD8130, -79 dBc worst harmonic @ 5 MHz
AD8129, -74 dBc worst harmonic @ 5 MHz - User-adjustable gain
No external components for G = +1 - Power supply range +4.5 V to ±12.6 V
- Power-down
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8130
Low Cost 270 MHz Differential Receiver Amplifier
Pin Configuration Diagram for AD8130
| Part# | -3 dB BW (MHz) | 0.1 dB Flatness (MHz) | Slew Rate (V/us) | Minimum Gain (Acl) | Pos Supply | Supply Current | Disable | Features | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8129 | 200 | 20 | 1060 | 10 | +4.5V to +25.2V | 10.8mA | X | Low Noise | 8-Lead MSOP, 8-Lead SOIC | $1.57 |
| AD8130 | 270 | 30 | 1090 | 1 | -4.5V to +25.2V | 10.8mA | X | - | 8-Lead MSOP, 8-Lead SOIC | $1.57 |
| AD8143 | 260 | 60 | 1000 | 1 | +4.5V to +25.2V | 39mA | X | Sync-on-CM | 32-Lead CSP | $2.58 |
| AD8145 | 500 | 100 | 2100 | 1 | +4.5V to +11V | 48.5mA | X | Sync-on-CM | 32-Lead CSP | $3.03 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8130 Model Options
EVAL-ADDIFFRX: Differential Receiver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFFRX-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFRX-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close