Add to Signal Chain Designer

AD8092:  Low Cost, High Speed Rail-to-Rail Amplifier (Dual)

Product Details

The AD8091 (single) and AD8092 (dual) are low cost, voltage feedback, high speed amplifiers designed to operate on +3 V, +5 V, or ±5 V supplies. The AD8091/AD8092 have true single-supply capability, with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.

Despite their low cost, the AD8091/AD8092 provide excellent overall performance and versatility. The output voltage swing extends to within 25 mV of each rail, providing the maximum output dynamic range with excellent overdrive recovery. This makes the AD8091/AD8092 useful for video electronics, such as cameras, video switchers, or any high speed portable equipment. Low distortion and fast settling make them ideal for active filter applications. The AD8091/AD8092 offer a low power supply current and can operate on a single 3 V power supply. These features are ideally suited for portable and battery-powered applications where size and power are critical.

The wide bandwidth and fast slew rate make these amplifiers useful in many general-purpose, high speed applications where dual power supplies of up to ±6 V and single supplies from +3 V to +12 V are needed.

This low cost performance is offered in an 8-lead SOIC (AD8091/AD8092), a tiny SOT23-5 (AD8091), and an MSOP (AD8092).

Applications

  • Coaxial cable drivers
  • Active filters
  • Video switchers
  • Professional cameras
  • CCD imaging systems
  • CDs/DVDs
  • Clock buffers
  • Data Sheet, Rev. C, 9/07

    FEATURES and BENEFITS

    • Low cost single (AD8091) and dual (AD8092) amplifiers
    • Fully specified at +3 V, +5 V, and ±5 V supplies
    • Single-supply operation
      Output swings to within 25 mV of either rail
    • High speed and fast settling on 5 V
      110 MHz, −3 dB bandwidth (G = +1)
      145 V/μs slew rate
      50 ns settling time to 0.1%
    • Good video specifications (G = +2)
      Gain flatness of 0.1 dB to 20 MHz; RL = 150 Ω
      0.03% differential gain error; RL = 1 kΩ
      0.03%differential phase error; RL = 1 kΩ
    • Low distortion
      −80 dBc total harmonic @ 1 MHz; RL = 100 Ω
    • Outstanding load drive capability
      Drives 45 mA, 0.5 V from supply rails
      Drives 50 pF capacitive load (G = +1)
    • Low power of 4.4 mA per amplifier

    Pin Out Diagram for AD8092

    Documentation

    Title Content Type File Type
    AD8091/AD8092: Low Cost, High Speed Rail-to-Rail Amplifiers Data Sheet  (Rev C, 09/2007) (pdf, 709 kB) Data Sheets PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
    AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
    AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
    So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
    Application Notes PDF
    AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
    Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
    Application Notes PDF
    MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
    MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
    MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
    MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
    MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
    MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
    MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
    MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
    MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
    MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
    MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
    A Stress-Free Method for Choosing High-Speed Op Amps
    A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
    Webcasts WEBCAST
    UG-129: Evaluation Board User Guide  (pdf, 208 kB)
    Universal Evaluation Board for Dual High Speed Op Amps in MSOP Packages
    User Guides PDF
    UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) User Guides PDF
    High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
    Utilities and Conversions HTML
    Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
    Utilities and Conversions HTML
    Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
    ADIsim Design/Simulation Tools HTML
    ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
    ADIsim Design/Simulation Tools HTML
    OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
    Design Calculators HTML
    AD8092 SPICE Macro-Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8092 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8092AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.23 $1.04 N  Material Info PCN Purchase
    AD8092ARM-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.04 N  Material Info PCN Purchase Sample
    AD8092ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.06 $0.90 Y  Material Info PCN Purchase Sample
    AD8092ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 $1.06 $0.90 Y  Material Info PCN Purchase
    AD8092ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 $1.06 $0.90 Y  Material Info PCN Purchase
    AD8092ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.06 $0.90 Y  Material Info PCN Purchase Sample
    AD8092ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.90 Y  Material Info PCN Purchase
    AD8092ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.90 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    AD8092 Evaluation Boards
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8092AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.26 Yes -
    AD8092ARZ Status: Production 8-Lead SOIC $1.49 Yes -
    AD8092ARM-EBZ Status: Production 8-Lead MSOP Bare Evaluation Board $18.25 Yes -
    AD8092ARMZ Status: Production 8-Lead MSOP $1.49 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close