Add to Signal Chain Designer

AD8058:  Low Cost, Dual, High Performance Voltage Feedback, 325 MHz Amplifier

Product Details


The AD8057, (single) and AD8058 (dual) are very high performance amplifiers with a very low cost. The balance between cost and performance make them ideal for many applications. The AD8057 and AD8058 will reduce the need to qualify a variety of specialty amplifiers.

The AD8057 and AD8058 are voltage feedback amplifiers with the bandwidth and slew rate normally found in current feedback amplifiers. The AD8057 and AD8058 are low power amplifiers having low quiescent current and a wide supply range from 3 V to 12 V. They have noise and distortion performance required for high end video systems as well as dc performance parameters rarely found in high speed amplifiers.

The AD8057 and AD8058 are available in standard SOIC packaging as well as tiny SOT-23-5 (AD8057) and MSOP (AD8058) packages. These amplifiers are available in the industrial temperature range of -40°C to +85°C.

AD8057 (Single) SOIC-8 and SOT-23-5

AD8058 (Dual) SOIC-8 and MSOP-8

FEATURES and BENEFITS

  • Low Cost
  • High Speed
    325 MHz -3 dB Bandwidth
    (G = +1)
    1000 V/µs Slew Rate
    Gain Flatness 0.1 dB to 28 MHz
  • Low Power
    5.4 mA/Amplifier Typical Supply Current @ 5V
  • Low Noise
    7 nV√Hz
  • Low Distortion
    -85 dBc @ 5 MHz, RL = 1 kΩ
  • Wide Supply Range 3 V to 12 V
  • Small Packaging: SOIC-8 and MSOP

Pin Configuration Diagram for AD8058

Documentation

Title Content Type File Type
AD8057/AD8058: Low Cost, High Performance Voltage Feedback, 325 MHz Amplifiers Data Sheet (Rev E, 03/2014) (pdf, 286 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-129: Evaluation Board User Guide  (pdf, 208 kB)
Universal Evaluation Board for Dual High Speed Op Amps in MSOP Packages
User Guides PDF
UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) User Guides PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD8057/AD8058 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8058 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8058ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 400 - - Y  Material Info PCN Contact ADI
AD8058AR Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $2.19 $1.87 N  Material Info PCN/PDN Purchase
AD8058AR-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 1000 $2.19 $1.87 N  Material Info PCN/PDN Purchase
AD8058ARM Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.19 $1.87 N  Material Info PCN Purchase
AD8058ARM-REEL7 Status: Last Time Buy 8 ld MSOP 8 Ind Reel, 1000 - $1.87 N  Material Info PCN/PDN Purchase
AD8058ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.90 $1.62 Y  Material Info PCN Purchase Sample
AD8058ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.62 Y  Material Info PCN Purchase
AD8058ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.62 Y  Material Info PCN Purchase
AD8058ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.90 $1.62 Y  Material Info PCN Purchase Sample
AD8058ARZ-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $1.62 Y  Material Info PCN/PDN Purchase
AD8058ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $1.90 $1.62 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8058 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8058AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8058ARZ Status: Production 8-Lead SOIC $2.67 Yes -
AD8058ARM-EBZ Status: Production 8-Lead MSOP Bare Evaluation Board $18.25 Yes -
AD8058ARMZ Status: Production 8-Lead MSOP $2.67 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close