AD8045: 3 nV/√Hz Ultralow Distortion Voltage Feedback High Speed Amplifier
The AD8045 is a unity gain stable voltage feedback amplifier with ultralow distortion, low noise, and high slew rate. With a spurious-free dynamic range of -90 dBc @ 20 MHz, the AD8045 is an ideal ...More
AD8045: 3 nV/√Hz Ultralow Distortion Voltage Feedback High Speed Amplifier
Product Description
The AD8045 is a unity gain stable voltage feedback amplifier with ultralow distortion, low noise, and high slew rate. With a spurious-free dynamic range of -90 dBc @ 20 MHz, the AD8045 is an ideal solution in a variety of applications, including ultrasound, ATE, active filters, and ADC drivers. ADI's proprietary next generation XFCB process and innovative architecture enables such high performance amplifiers.
The AD8045 features a low distortion pin out for the LFCSP, which improves second harmonic distortion and simplifies the layout of the circuit board.
The AD8045 amplifier is available in a 3 mm x 3 mm LFCSP as well as the standard 8-lead SOIC. Both packages feature an exposed paddle that provides a low thermal resistance path to the PCB. This enables a more efficient heat transfer, and increases reliability. The AD8045 works over the extended industrial temperature range (-40°C to +125°C).
- Data Sheet Rev A, 09/2004 (pdf 661kB)
- (About Data Sheets)
Design Tools
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of v...
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
AD8045 SPICE Macro Model
Multisim SPICE Simulation Program Download
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and s...
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supp...
MoreFeatures
- Ultralow distortion
- SFDR
-101 dBc @ 5 MHz
-90 dBc @ 20 MHz
-63 dBc @ 70 MHz - Third-order intercept
43 dBm @ 10 MHz - Low noise
3 nV/√Hz
3 pA/√Hz
- High speed
1 GHz, -3 dB bandwidth (G = +1)
1350 V/µs slew rate
7.5 ns settling time to 0.1% - Standard and low distortion pin out
- Supply current: 15 mA
- Offset voltage: 1.0 mV max
- Wide supply voltage range: 3.3V to 12V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Connection Diagram for AD8045
3 nV/√Hz Ultralow Distortion Voltage Feedback High Speed Amplifier
Other Diagrams for AD8045
3 nV/√Hz Ultralow Distortion Voltage Feedback High Speed Amplifier
AD8045 Pin Configuation
Connection Diagram for AD8045
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes | 81 | 10nV/rtHz | 2.7V to 6V | 2.9 | Power Down, Rail-to-Rail, Single Supply | CSP | $0.56 |
| ADA4850-2 | 175MHz | 220V/µs | 1V/V | Yes | n/a | 10nV/rtHz | 2.7V to 6V | 5.6 | Disable, Power Down, Rail-to-Rail, Single Supply | CSP | $0.70 |
| AD8019 | 175MHz | 400V/µs | 1V/V | No | 78 | 8nV/rtHz | 8V to 24V | 21 | Power Down, Single Supply | SOIC, SOP | $3.10 |
| ADA4856-3 | 225MHz | 800V/µs | - | Yes | - | 14nV/rtHz | 3V to 5.5V | 7.8 | Power Down, Rail-to-Rail, Single Supply | CSP | $1.39 |
| AD8036 | 240MHz | 1.2kV/µs | 1V/V | No | 66 | 6.7nV/rtHz | 6V to 12V | 21.5 | Clamp Amp | DIP, SOIC | $3.46 |
| AD8047 | 250MHz | 750V/µs | 1V/V | No | 61 | 5.2nV/rtHz | 6V to 12V | 6.6 | n/a | DIP, SOIC | $2.53 |
| AD8079 | 260MHz | 800V/µs | 1V/V | No | 65 | 2nV/rtHz | 6V to 12V | 11.5 | Buffer | SOIC | $4.56 |
| AD8055 | 300MHz | 1.4kV/µs | 1V/V | No | 72 | 6nV/rtHz | 8V to 12V | 6.5 | n/a | DIP, SOIC, SOT | $0.86 |
| AD8056 | 300MHz | 1.4kV/µs | 1V/V | No | 72 | 6nV/rtHz | 8V to 12V | 12 | n/a | DIP, SOIC, SOP | $1.62 |
| ADA4862-3 | 310MHz | 830V/µs | 1V/V | No | 81 | 10.6nV/rtHz | 5V to 12V | 20.5 | Disable, Power Down, Single Supply | SOIC | $0.96 |
| AD8063 | 320MHz | 650V/µs | 1V/V | Yes | 77 | 8.5nV/rtHz | 2.7V to 8V | 9.5 | Disable, Power Down, Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8061 | 320MHz | 650V/µs | 1V/V | Yes | 77 | 8.5nV/rtHz | 2.7V to 8V | 9.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8062 | 320MHz | 650V/µs | 1V/V | Yes | 77 | 8.5nV/rtHz | 2.7V to 8V | 19 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD9631 | 320MHz | 1.3kV/µs | 1V/V | No | 72 | 7nV/rtHz | 6V to 12V | 18 | n/a | DIP, SOIC | $3.81 |
| AD8057 | 325MHz | 1.15kV/µs | 1V/V | No | 85 | 7nV/rtHz | 3V to 12V | 7.5 | Single Supply | SOIC, SOT | $0.86 |
| AD8058 | 325MHz | 1.15kV/µs | 1V/V | No | 85 | 7nV/rtHz | 3V to 12V | 15 | Single Supply | SOIC, SOP | $1.62 |
| AD8038 | 350MHz | 425V/µs | 1V/V | No | 90 | 8nV/rtHz | 3V to 12V | 1.5 | Disable, Power Down, Single Supply | SC70, SOIC | $0.86 |
| AD8039 | 350MHz | 425V/µs | 1V/V | No | 90 | 8nV/rtHz | 3V to 12V | 3 | Single Supply | SOIC, SOT | $1.21 |
| AD8021 | 490MHz | 150V/µs | 1V/V | No | 93 | 2.1nV/rtHz | 4.5V to 24V | 7.7 | Comp Pin, Disable, Power Down, Single Supply | SOIC, SOP | $1.31 |
| ADA4860-1 | 520MHz | 790V/µs | 1V/V | No | 90 | 4nV/rtHz | 5V to 12V | 8 | Disable, Power Down, Single Supply | SOT | $0.56 |
| AD8074 | 600MHz | 1.6kV/µs | 1V/V | No | 80 | 19.5nV/rtHz | 9V to 11V | 30 | Buffer, Disable, Power Down, Single Supply | SOP | $2.22 |
| ADA4861-3 | 730MHz | 680V/µs | 1V/V | No | 85 | 3.2nV/rtHz | 5V to 12V | 20.5 | Power Down, Single Supply | SOIC | $0.96 |
| AD8045 | 1GHz | 1350V/µs | 1V/V | No | 102 | 3nV/rtHz | 3.3V to 12V | 16 | - | CSP, SOIC | $1.41 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8045 Model Options
EVAL-ADOPAMP: Universal High Speed Op Amp Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price | Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADOPAMP-1CPEZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPNZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1REZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RINZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RNIZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RTZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Contact ADI | Contact ADI |
| EVAL-ADOPAMP-2RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3RUZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 06/26/2009 | Y | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close