ADL5321: 2.3 GHz to 4.0 GHz RF Driver Amplifier
The ADL5321 is a broadband, linear driver RF amplifier that operates at frequencies from 2.3 GHz to 4.0 GHz. The device can be used in a wide variety of wired and wireless applications, including ISM, ...More
ADL5321: 2.3 GHz to 4.0 GHz RF Driver Amplifier
Product Description
The ADL5321 is a broadband, linear driver RF amplifier that operates at frequencies from 2.3 GHz to 4.0 GHz. The device can be used in a wide variety of wired and wireless applications, including ISM, WLL, PCS, GSM, CDMA, and W-CDMA.
The ADL5321 operates with a 5 V supply voltage and a supply current of 90 mA.
The ADL5321 is fabricated on the GaAs HBT process. The device is packaged in a low cost SOT-89 that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +85°C, and a fully populated evaluation board is available.
The ADL5320 is a companion part to the ADL5321 that operates at similar performance from 400 MHz to 2700 MHz.
Data Sheet, Rev. 0, 5/08
Features
- Operation: 2.3 GHz to 4.0 GHz)
- Gain of 14 dB at 2.6 GHz)
- OIP3 of 41 dBm at 2.6 GHz)
- P1dB of 25.7 dBm at 2.6 GHz)
- Noise figure: 4.0 dB at 2.6 GHz)
- Power supply: 5 V)
- Power supply current: 90 mA typical)
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5321
2.3 GHz to 4.0 GHz RF Driver Amplifier
Other Diagrams for ADL5321
2.3 GHz to 4.0 GHz RF Driver Amplifier
ADL5321 Pin Configuration
Functional Block Diagram for ADL5321
| Part# | -3 dB BW (MHz) | 0.1 dB Flatness (MHz) | Minimum Gain (Acl) | Slew Rate (V/us) | Disable | Pos Supply | Supply Current (max) | Features | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8131 | 400 | 85 | 2 | 2000 | - | +2.7V to +11V | 10.25mA | - | 8-Lead MSOP, 8-Lead SOIC | $1.82 |
| AD8133 | 450 | 55 | 2 | 1600 | X | +2.8V to +11V | 26mA | - | 24-Lead LFCSP | $2.62 |
| AD8134 | 450 | 55 | 2 | 1600 | X | +4.5V to +11V | 26.5mA | Sync-on-CM | 24-Lead LFCSP | $2.62 |
| AD8146 | 700 | 200 | 2 | 3000 | X | +4.5V to ±5.5V | 61.5mA | Adjustable Output Common Mode Voltage | 24-Lead LFCSP | $2.92 |
| AD8147 | 600 | 235 | 2 | 3000 | X | +4.5V to +5.5V | 61.5mA | Sync on Common Mode | 24-Lead LFCSP | $3.03 |
| AD8148 | 700 | 235 | 4 | 3000 | X | +4.5V to +5.5V | 62.5mA | Sync on Common Mode | 24-Lead LFCSP | $3.13 |
| AD8394 | - | - | - | - | - | - to - | - | - | 20-Lead TSSOP, 24-Lead LFCSP | $2.07 |
| ADL5321 | - | - | - | - | - | - to - | 84mA | - | 3-Lead SOT-89 | $2.58 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5321 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5321-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $99.00 | 09/12/2008 | Y | Contact ADI | Add To Cart |
| ADL5321ARKZ-R2 | Pre-Release | SOT_89 | 3 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADL5321ARKZ-R7 | Prodn | SOT_89 | 3 | Ind | $2.58 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close