AD8131:  Low-Cost, High Speed Differential Driver

The AD8131 is a differential or single-ended input to differential output driver requiring no external components for a fixed gain of 2. The AD8131 is a major advancement over op amps for driving ...More

AD8131:  Low-Cost, High Speed Differential Driver

Product Description

The AD8131 is a differential or single-ended input to differential output driver requiring no external components for a fixed gain of 2. The AD8131 is a major advancement over op amps for driving signals over long lines or for driving differential input ADCs. The AD8131 has a unique internal feedback feature that provides output gain and phase matching that are balanced to -60dB at 10MHz, reducing radiated EMI and suppressing harmonics. Manufactured on ADI's next generation of XFCB bipolar process, the AD8131 has a -3 dB bandwidth of 400 MHz and delivers a differential signal with very low harmonic distortion.

The AD8131 is a differential driver for the transmission of high-speed signals over low-cost twisted pair or coax cables. The AD8131 can be used for either analog or digital video signals or for other high-speed data transmission. The AD8131 driver is capable of driving either Cat3 or Cat5 twisted pair or coax with minimal line attenuation. The AD8131 has considerable cost and performance improvements over discrete line driver solutions.

The AD8131 is available in both SOIC and MSOP packages for operation over -40°C to +125°C.

Features

  • High Speed
    400 MHz –3 dB Full Power Bandwidth
    2000 V/µs Slew Rate
  • Fixed Gain of 2 with No External Components
  • Internal Common-Mode Feedback to Improve Gain and Phase Balance
    –60 dB @10 MHz
  • Separate Input to Set the
    Common-Mode Output Voltage
  • Low Distortion
    68 dB SFDR @ 5 MHz 200 Ω Load
  • Power Supply Range +2.7 V to ±5 V

Diagrams

AD8131 Diagram
Functional Block Diagram for AD8131

Specifications

Supply Current (max) 10.25mA
Pos Supply +2.7V to +11V
0.1 dB Flatness (MHz) 85
-3 dB BW (MHz) 400MHz
Minimum Gain (Acl) 2
Package 8-Lead MSOP,8-Lead SOIC
Slew Rate (V/us) 2000V/µs

Explore Other Products

Part# -3 dB BW (MHz) 0.1 dB Flatness (MHz) Minimum Gain (Acl) Slew Rate (V/us) Disable Pos Supply Supply Current (max) Features Package Price* (1000-4999)
AD8131 400 85 2 2000 - +2.7V to +11V 10.25mA - 8-Lead MSOP, 8-Lead SOIC $1.82
AD8133 450 55 2 1600 X +2.8V to +11V 26mA - 24-Lead LFCSP $2.62
AD8134 450 55 2 1600 X +4.5V to +11V 26.5mA Sync-on-CM 24-Lead LFCSP $2.62
AD8146 700 200 2 3000 X +4.5V to ±5.5V 61.5mA Adjustable Output Common Mode Voltage 24-Lead LFCSP $2.92
AD8147 600 235 2 3000 X +4.5V to +5.5V 61.5mA Sync on Common Mode 24-Lead LFCSP $3.03
AD8148 700 235 4 3000 X +4.5V to +5.5V 62.5mA Sync on Common Mode 24-Lead LFCSP $3.13
AD8394 - - - - - - to - - - 20-Lead TSSOP, 24-Lead LFCSP $2.07
ADL5321 - - - - - - to - 84mA - 3-Lead SOT-89 $2.58

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices