AD8061:  Low Cost, 300 MHz Rail-to-Rail Amplifier (Single)

The AD8061/AD8062/AD8063 are rail-to-rail output voltage feedback amplifiers offering ease of use and low cost. They have a bandwidth and slew rate typically found in current feedback amplifiers. All ...More

AD8061:  Low Cost, 300 MHz Rail-to-Rail Amplifier (Single)

Product Description

The AD8061/AD8062/AD8063 are rail-to-rail output voltage feedback amplifiers offering ease of use and low cost. They have a bandwidth and slew rate typically found in current feedback amplifiers. All have a wide input common-mode voltage range and output voltage swing, making them easy to use on single supplies as low as 2.7 V.

Despite being low cost, the AD8061/AD8062/AD8063 provide excellent overall performance. For video applications, their differential gain and phase errors are 0.01% and 0.04° into a 150 Ω load, along with 0.1 dB flatness out to 30 MHz. Additionally, they offer wide bandwidth to 300 MHz along with 650 V/μs slew rate.

The AD8061/AD8062/AD8063 offer a typical low power of 6.8 mA/amplifier, while being capable of delivering up to 50 mA of load current. The AD8063 has a power-down disable feature that reduces the supply current to 400 μA. These features make the AD8063 ideal for portable and battery-powered applications where size and power are critical.

Applications

  • Imaging
  • Photodiode preamps
  • Professional video and cameras
  • Handsets
  • DVDs/CDs
  • Base stations
  • Filters
  • ADC drivers
  • Clock buffers
  • Data Sheet, Rev. E, 10/07

    Features

    • Low cost
    • Single (AD8061), dual (AD8062)
    • Single with disable (AD8063)
    • Rail-to-rail output swing
    • Low offset voltage: 6 mV
    • High speed
      300 MHz, −3 dB bandwidth (G = 1)
      650 V/μs slew rate
      8.5 nV/√Hz at 5 V
      35 ns settling time to 0.1% with 1 V step
    • 35 ns overload recovery
    • Operates on 2.7 V to 8 V supplies
      Input voltage range = −0.2 V to +3.2 V with VS = 5 V
    • Excellent video specifications (RL = 150 Ω, G = 2)
      Gain flatness: 0.1 dB to 30 MHz
      0.01% differential gain error
      0.04° differential phase error
    • Low power
      6.8 mA/amplifier typical supply current
      AD8063 400 μA when disabled

    Diagrams

    AD8061 Diagram
    Pin Configuration for AD8061

    Specifications

    V or I Feedback Voltage
    Min Stable Acl 1V/V
    Packages SOIC,SOT
    Rail-Rail Out Yes
    Slew Rate 650V/µs
    -3dB Bandwidth 320MHz
    Supply Current (max) 9.5mA
    Total Harmonic Dist. 77dB
    Type BiPolar,Video
    Vcc-Vee 2.7V to 8V
    Input Noise (nV/rtHz) 8.5nV/rtHz

    Explore Other Products

    Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out Total Harmonic Dist. Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
    AD8051 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8052 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD8091 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
    AD8092 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
    AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
    ADA4851-4 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
    ADA4851-2 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
    AD8054 150MHz 145V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
    AD8044 160MHz 190V/µs 1V/V Yes 75dB 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
    AD8041 170MHz 170V/µs 1V/V Yes 72dB 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
    AD8042 170MHz 225V/µs 1V/V Yes 73dB 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
    ADA4850-1 175MHz 220V/µs 1V/V Yes 81dB 10nV/rtHz 2.7V to 6V 2.9 Power Down, Rail-to-Rail, Single Supply CSP $0.56
    ADA4850-2 175MHz 220V/µs 1V/V Yes n/a 10nV/rtHz 2.7V to 6V 5.6 Disable, Power Down, Rail-to-Rail, Single Supply CSP $0.70
    AD8019 175MHz 400V/µs 1V/V No 78dB 8nV/rtHz 8V to 24V 21 Power Down, Single Supply SOIC, SOP $3.10
    AD8036 240MHz 1.2kV/µs 1V/V No 66dB 6.7nV/rtHz 6V to 12V 21.5 Clamp Amp DIP, SOIC $3.46
    AD8047 250MHz 750V/µs 1V/V No 61dB 5.2nV/rtHz 6V to 12V 6.6 n/a DIP, SOIC $2.53
    AD8079 260MHz 800V/µs 1V/V No 65dB 2nV/rtHz 6V to 12V 11.5 Buffer SOIC $4.56
    AD8055 300MHz 1.4kV/µs 1V/V No 72dB 6nV/rtHz 8V to 12V 6.5 n/a DIP, SOIC, SOT $0.86
    AD8056 300MHz 1.4kV/µs 1V/V No 72dB 6nV/rtHz 8V to 12V 12 n/a DIP, SOIC, SOP $1.62
    ADA4862-3 310MHz 830V/µs 1V/V No 81dB 10.6nV/rtHz 5V to 12V 20.5 Disable, Power Down, Single Supply SOIC $0.96
    AD8063 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 9.5 Disable, Power Down, Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8061 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 9.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8062 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 19 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD9631 320MHz 1.3kV/µs 1V/V No 72dB 7nV/rtHz 6V to 12V 18 n/a DIP, SOIC $3.81
    AD8057 325MHz 1.15kV/µs 1V/V No 85dB 7nV/rtHz 3V to 12V 7.5 Single Supply SOIC, SOT $0.86
    AD8058 325MHz 1.15kV/µs 1V/V No 85dB 7nV/rtHz 3V to 12V 15 Single Supply SOIC, SOP $1.62
    AD8038 350MHz 425V/µs 1V/V No 90dB 8nV/rtHz 3V to 12V 1.5 Disable, Power Down, Single Supply SC70, SOIC $0.86
    AD8039 350MHz 425V/µs 1V/V No 90dB 8nV/rtHz 3V to 12V 3 Single Supply SOIC, SOT $1.21
    AD8021 490MHz 150V/µs 1V/V No 93dB 2.1nV/rtHz 4.5V to 24V 7.7 Comp Pin, Disable, Power Down, Single Supply SOIC, SOP $1.31
    ADA4860-1 520MHz 790V/µs 1V/V No -90dB 4nV/rtHz 5V to 12V 8 Disable, Power Down, Single Supply SOT $0.56
    AD8074 600MHz 1.6kV/µs 1V/V No 80dB 19.5nV/rtHz 9V to 11V 30 Buffer, Disable, Power Down, Single Supply SOP $2.22
    ADA4861-3 730MHz 680V/µs 1V/V No 85dB 3.2nV/rtHz 5V to 12V 20.5 Power Down, Single Supply SOIC $0.96
    AD8045 1GHz 1350V/µs 1V/V No 102dB 3nV/rtHz 3.3V to 12V 16 - CSP, SOIC $1.41
    Sorted by Bandwidth (Ascending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices