AD8052: Low Cost, High Speed, Rail-to-Rail Amplifier
The AD8051 (single), AD8052 (dual) and AD8054 (quad) are low cost, high speed, voltage feedback amplifiers. The amplifiers operate on +3 V, +5 V or ±5 V supplies at low supply current. They have ...More
AD8052: Low Cost, High Speed, Rail-to-Rail Amplifier
Product Description
The AD8051 (single), AD8052 (dual) and AD8054 (quad) are low cost, high speed, voltage feedback amplifiers. The amplifiers operate on +3 V, +5 V or ±5 V supplies at low supply current. They have true single-supply capability with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.
Despite their low cost, the AD8051/AD8052/AD8054 provide excellent overall performance and versatility. The output voltage swings to within 25 mV of each rail, providing the maximum output dynamic range with excellent overdrive recovery.
The AD8051/AD8052/AD8054 are well suited for video electronics, cameras, video switchers, or any high speed portable equipment. Low distortion and fast settling make them ideal for active filter applications.
The AD8051/AD8052 in the 8-lead SOIC, the AD8052 in the MSOP, the AD8054 in the 14-lead SOIC, and the 14-lead TSSOP packages are available in the extended temperature range of −40°C to +125°C.
Applications
Features
- High speed and fast settling on 5 V
110 MHz, −3 dB bandwidth (G = +1) (AD8051/AD8052)
150 MHz, −3 dB bandwidth (G = +1) (AD8054)
145 V/μs slew rate
50 ns settling time to 0.1% - Single-supply operation
Output swings to within 25 mV of either rail
Input voltage range: −0.2 V to +4 V; VS = 5 V - Video specifications (G = +2)
0.1 dB gain flatness: 20 MHz; RL = 150 Ω
Differential gain/phase: 0.03%/0.03°
- Low distortion
−80 dBc total harmonic @ 1 MHz, RL = 100 Ω - Outstanding load drive capability
Drives 45 mA, 0.5 V from supply rails (AD8051/AD8052)
Drives 50 pF capacitive load (G = +1) (AD8051/AD8052) - Low power: 2.75 mA/amplifier (AD8054)
- Low power: 4.4 mA/amplifier (AD8051/AD8052)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD8052
Low Cost, High Speed, Rail-to-Rail Amplifier
Functional Block Diagram for AD8052
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | Total Harmonic Dist. | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75dB | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72dB | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73dB | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes | 81dB | 10nV/rtHz | 2.7V to 6V | 2.9 | Power Down, Rail-to-Rail, Single Supply | CSP | $0.56 |
| ADA4850-2 | 175MHz | 220V/µs | 1V/V | Yes | n/a | 10nV/rtHz | 2.7V to 6V | 5.6 | Disable, Power Down, Rail-to-Rail, Single Supply | CSP | $0.70 |
| AD8019 | 175MHz | 400V/µs | 1V/V | No | 78dB | 8nV/rtHz | 8V to 24V | 21 | Power Down, Single Supply | SOIC, SOP | $3.10 |
| AD8036 | 240MHz | 1.2kV/µs | 1V/V | No | 66dB | 6.7nV/rtHz | 6V to 12V | 21.5 | Clamp Amp | DIP, SOIC | $3.46 |
| AD8047 | 250MHz | 750V/µs | 1V/V | No | 61dB | 5.2nV/rtHz | 6V to 12V | 6.6 | n/a | DIP, SOIC | $2.53 |
| AD8079 | 260MHz | 800V/µs | 1V/V | No | 65dB | 2nV/rtHz | 6V to 12V | 11.5 | Buffer | SOIC | $4.56 |
| AD8055 | 300MHz | 1.4kV/µs | 1V/V | No | 72dB | 6nV/rtHz | 8V to 12V | 6.5 | n/a | DIP, SOIC, SOT | $0.86 |
| AD8056 | 300MHz | 1.4kV/µs | 1V/V | No | 72dB | 6nV/rtHz | 8V to 12V | 12 | n/a | DIP, SOIC, SOP | $1.62 |
| ADA4862-3 | 310MHz | 830V/µs | 1V/V | No | 81dB | 10.6nV/rtHz | 5V to 12V | 20.5 | Disable, Power Down, Single Supply | SOIC | $0.96 |
| AD8063 | 320MHz | 650V/µs | 1V/V | Yes | 77dB | 8.5nV/rtHz | 2.7V to 8V | 9.5 | Disable, Power Down, Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8061 | 320MHz | 650V/µs | 1V/V | Yes | 77dB | 8.5nV/rtHz | 2.7V to 8V | 9.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8062 | 320MHz | 650V/µs | 1V/V | Yes | 77dB | 8.5nV/rtHz | 2.7V to 8V | 19 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD9631 | 320MHz | 1.3kV/µs | 1V/V | No | 72dB | 7nV/rtHz | 6V to 12V | 18 | n/a | DIP, SOIC | $3.81 |
| AD8057 | 325MHz | 1.15kV/µs | 1V/V | No | 85dB | 7nV/rtHz | 3V to 12V | 7.5 | Single Supply | SOIC, SOT | $0.86 |
| AD8058 | 325MHz | 1.15kV/µs | 1V/V | No | 85dB | 7nV/rtHz | 3V to 12V | 15 | Single Supply | SOIC, SOP | $1.62 |
| AD8038 | 350MHz | 425V/µs | 1V/V | No | 90dB | 8nV/rtHz | 3V to 12V | 1.5 | Disable, Power Down, Single Supply | SC70, SOIC | $0.86 |
| AD8039 | 350MHz | 425V/µs | 1V/V | No | 90dB | 8nV/rtHz | 3V to 12V | 3 | Single Supply | SOIC, SOT | $1.21 |
| AD8021 | 490MHz | 150V/µs | 1V/V | No | 93dB | 2.1nV/rtHz | 4.5V to 24V | 7.7 | Comp Pin, Disable, Power Down, Single Supply | SOIC, SOP | $1.31 |
| ADA4860-1 | 520MHz | 790V/µs | 1V/V | No | -90dB | 4nV/rtHz | 5V to 12V | 8 | Disable, Power Down, Single Supply | SOT | $0.56 |
| AD8074 | 600MHz | 1.6kV/µs | 1V/V | No | 80dB | 19.5nV/rtHz | 9V to 11V | 30 | Buffer, Disable, Power Down, Single Supply | SOP | $2.22 |
| ADA4861-3 | 730MHz | 680V/µs | 1V/V | No | 85dB | 3.2nV/rtHz | 5V to 12V | 20.5 | Power Down, Single Supply | SOIC | $0.96 |
| AD8045 | 1GHz | 1350V/µs | 1V/V | No | 102dB | 3nV/rtHz | 3.3V to 12V | 16 | - | CSP, SOIC | $1.41 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8052 Model Options
EVAL-ADOPAMP: Universal High Speed Op Amp Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADOPAMP-1CPEZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPNZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1REZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RINZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RNIZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RTZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/22/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3RUZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/17/2008 | N | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close