AD8021: Low Noise, High Speed Amplifier for 16-Bit Systems
The AD8021 is an exceptionally high performance, high speed voltage feedback amplifier that can be used in 16-bit resolution systems. It is designed to have both low voltage and low current noise ...More
AD8021: Low Noise, High Speed Amplifier for 16-Bit Systems
Product Description
The AD8021 is an exceptionally high performance, high speed voltage feedback amplifier that can be used in 16-bit resolution systems. It is designed to have both low voltage and low current noise (2.1 nV/√Hz typical and 2.1 pA/√Hz typical) while operating at the lowest quiescent supply current (7 mA @ ±5 V) among today's high speed, low noise op amps. The AD8021 operates over a wide range of supply voltages from ±2.25 V to ±12 V, as well as from single 5 V supplies, making it ideal for high speed, low power instruments. An output disable pin allows further reduction of the quiescent supply current to 1.3 mA.
The AD8021 is both technically superior and priced considerably less than comparable amps drawing much higher quiescent current. The AD8021 is a high speed, general-purpose amplifier, ideal for a wide variety of gain configurations, and can be used throughout a signal processing chain and in control loops. The AD8021 is available in both standard 8-lead SOIC and MSOP packages in the industrial temperature range of -40°C to +85°C.
Features
- Low noise
2.1 nV/√Hz input voltage noise
2.1 pA/√Hz input current noise - Custom compensation
Constant bandwidth from G = -1 to G = -10 - High speed
200 MHz (G = -1)
190 MHz (G = -10) - Low power
34 mW or 6.7 mA typ for 5 V supply - 34 mW or 6.7 mA typ for 5 V supply
- Low distortion
-93 dBc second harmonic, fc = 1 MHz
-108 dBc third harmonic, fc = 1 MHz - DC precision
1 mV max input offset voltage
0.5 µV/°C input offset voltage drift - Wide supply range, 5 V to 24 V
- Low price
- Small packaging Available in SOIC-8 and MSOP-8
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for AD8021
Low Noise, High Speed Amplifier for 16-Bit Systems
Other Diagrams for AD8021
Low Noise, High Speed Amplifier for 16-Bit Systems
AD8021 Pin Configuration
Pin Configuration Diagram for AD8021
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | Total Harmonic Dist. | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75dB | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72dB | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73dB | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes | 81dB | 10nV/rtHz | 2.7V to 6V | 2.9 | Power Down, Rail-to-Rail, Single Supply | CSP | $0.56 |
| ADA4850-2 | 175MHz | 220V/µs | 1V/V | Yes | n/a | 10nV/rtHz | 2.7V to 6V | 5.6 | Disable, Power Down, Rail-to-Rail, Single Supply | CSP | $0.70 |
| AD8019 | 175MHz | 400V/µs | 1V/V | No | 78dB | 8nV/rtHz | 8V to 24V | 21 | Power Down, Single Supply | SOIC, SOP | $3.10 |
| AD8036 | 240MHz | 1.2kV/µs | 1V/V | No | 66dB | 6.7nV/rtHz | 6V to 12V | 21.5 | Clamp Amp | DIP, SOIC | $3.46 |
| AD8047 | 250MHz | 750V/µs | 1V/V | No | 61dB | 5.2nV/rtHz | 6V to 12V | 6.6 | n/a | DIP, SOIC | $2.53 |
| AD8079 | 260MHz | 800V/µs | 1V/V | No | 65dB | 2nV/rtHz | 6V to 12V | 11.5 | Buffer | SOIC | $4.56 |
| AD8055 | 300MHz | 1.4kV/µs | 1V/V | No | 72dB | 6nV/rtHz | 8V to 12V | 6.5 | n/a | DIP, SOIC, SOT | $0.86 |
| AD8056 | 300MHz | 1.4kV/µs | 1V/V | No | 72dB | 6nV/rtHz | 8V to 12V | 12 | n/a | DIP, SOIC, SOP | $1.62 |
| ADA4862-3 | 310MHz | 830V/µs | 1V/V | No | 81dB | 10.6nV/rtHz | 5V to 12V | 20.5 | Disable, Power Down, Single Supply | SOIC | $0.96 |
| AD8063 | 320MHz | 650V/µs | 1V/V | Yes | 77dB | 8.5nV/rtHz | 2.7V to 8V | 9.5 | Disable, Power Down, Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8061 | 320MHz | 650V/µs | 1V/V | Yes | 77dB | 8.5nV/rtHz | 2.7V to 8V | 9.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8062 | 320MHz | 650V/µs | 1V/V | Yes | 77dB | 8.5nV/rtHz | 2.7V to 8V | 19 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD9631 | 320MHz | 1.3kV/µs | 1V/V | No | 72dB | 7nV/rtHz | 6V to 12V | 18 | n/a | DIP, SOIC | $3.81 |
| AD8057 | 325MHz | 1.15kV/µs | 1V/V | No | 85dB | 7nV/rtHz | 3V to 12V | 7.5 | Single Supply | SOIC, SOT | $0.86 |
| AD8058 | 325MHz | 1.15kV/µs | 1V/V | No | 85dB | 7nV/rtHz | 3V to 12V | 15 | Single Supply | SOIC, SOP | $1.62 |
| AD8038 | 350MHz | 425V/µs | 1V/V | No | 90dB | 8nV/rtHz | 3V to 12V | 1.5 | Disable, Power Down, Single Supply | SC70, SOIC | $0.86 |
| AD8039 | 350MHz | 425V/µs | 1V/V | No | 90dB | 8nV/rtHz | 3V to 12V | 3 | Single Supply | SOIC, SOT | $1.21 |
| AD8021 | 490MHz | 150V/µs | 1V/V | No | 93dB | 2.1nV/rtHz | 4.5V to 24V | 7.7 | Comp Pin, Disable, Power Down, Single Supply | SOIC, SOP | $1.31 |
| ADA4860-1 | 520MHz | 790V/µs | 1V/V | No | -90dB | 4nV/rtHz | 5V to 12V | 8 | Disable, Power Down, Single Supply | SOT | $0.56 |
| AD8074 | 600MHz | 1.6kV/µs | 1V/V | No | 80dB | 19.5nV/rtHz | 9V to 11V | 30 | Buffer, Disable, Power Down, Single Supply | SOP | $2.22 |
| ADA4861-3 | 730MHz | 680V/µs | 1V/V | No | 85dB | 3.2nV/rtHz | 5V to 12V | 20.5 | Power Down, Single Supply | SOIC | $0.96 |
| AD8045 | 1GHz | 1350V/µs | 1V/V | No | 102dB | 3nV/rtHz | 3.3V to 12V | 16 | - | CSP, SOIC | $1.41 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8021 Model Options
EVAL-ADOPAMP: Universal High Speed Op Amp Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADOPAMP-1CPEZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPNZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1REZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RINZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RNIZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RTZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 08/29/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3RUZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/24/2008 | N | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close