<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products for Sample Rate Converters | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for Sample Rate Converters | Analog Devices</description>
    <pubDate>Wed, 30 Jan 2013 14:19:54 GMT</pubDate>
    <dc:date>2013-01-30T14:19:54Z</dc:date>
    <item>
      <title>ADAU7002, Stereo PDM to I&lt;sup&gt;2&lt;/sup&gt;S or TDM Conversion IC</title>
      <link>http://www.analog.com/en/audiovideo-products/sample-rate-converters/adau7002/products/product.html</link>
      <description>The ADAU7002 converts a stereo PDM bit stream into a PCM output. The source for the PDM data can be two microphones or other PDM sources. The PCM audio data is output on a serial audio interface port in either I2S or TDM format.&lt;/p&gt;
&lt;p&gt;The ADAU7002 is specified over the commercial temperature range (−40°C to +85°C). It is available in a halide-free, 8-ball, 1.56 mm × 0.76 mm, wafer level chip</description>
      <category>Sample Rate Converters</category>
      <category>Sample Rate Converters</category>
      <pubDate>Wed, 30 Jan 2013 14:19:54 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/sample-rate-converters/adau7002/products/product.html</guid>
      <dc:date>2013-01-30T14:19:54Z</dc:date>
    </item>
  </channel>
</rss>