The purpose of the AD9981 Evaluation Board is both to demonstrate the performance of the AD9981 and to serve as an implementation example for design and layout. To aid in real-world evaluation, it was designed so that it could be connected as easily as possible into another printed circuit board, (such as a graphics controller board).
The AD9981 evaluation kit offers an easy way to assess the AD9981. Please contact your local Analog Devices Sales Office/Distributor to order the evaluation kit or order via Buy Online.
Documents are available in Adobe Acrobat Portable Document Format (PDF).
To download the Evaluation Board Documentation or view the Evaluation Board Schematics, please select one of the links below:
Documents are available in Adobe Acrobat Portable Document Format (PDF).
To download the Evaluation Board Documentation or view the Evaluation Board Schematics, please select one of the links below:
AD988x Evaluation Tools Software Program
The Display Electronics Evaluation Software is capable of controlling each of the AD988x devices via unique register maps for each of these devices. Configuration Software for the Display Interface Board is also included in this version.
(zip, 6,933,334 bytes)
Please email us directly at flatpanel_apps@analog.com or call the Analog Devices help line at 1-800-ANALOGD (262-5643).
© 1995 - Analog Devices, Inc. All Rights Reserved