content here.
content here.

ADMTV803:  VHF/UHF Tuner IC for Multi-Standard Digital TV

The ADMTV803/804 is a highly integrated CMOS zero-IF conversion tuner IC for multi-standard digital TV applications such as CMMB (UHF band), DTMB, DVB-H, DVB-T, DAB, T-DMB, ATSC-M/H and ISDB-T (full-seg, 3-seg and 1-seg). It has dual VHF and UHF RF frequency inputs. The building blocks include LNA, RFPGA, I/Q downconversion mixer, bandwidth adjustable low-pass filter, baseband PGA, fractional-N ...More

ADMTV803:  VHF/UHF Tuner IC for Multi-Standard Digital TV

Product Description

The ADMTV803/804 is a highly integrated CMOS zero-IF conversion tuner IC for multi-standard digital TV applications such as CMMB (UHF band), DTMB, DVB-H, DVB-T, DAB, T-DMB, ATSC-M/H and ISDB-T (full-seg, 3-seg and 1-seg). It has dual VHF and UHF RF frequency inputs. The building blocks include LNA, RFPGA, I/Q downconversion mixer, bandwidth adjustable low-pass filter, baseband PGA, fractional-N frequency synthesizer with fully integrated VCO and PLL loop filter.

The on-chip low phase noise VCO, along with the high resolution fractional-N frequency synthesizer makes in-band phase noise low enough for mobile TV applications.

The ADMTV803/804 consumes less than 5.5 mA for DVB-H mode at 10 % duty cycle.

Applications

  • CMMB (UHF band) /DTMB/DVB-H/DVB-T/DAB/T-DMB/ATSC-M/H/ ISDB-T (full-seg, 3-seg and 1-seg) mobile and portable TV receivers
  • VHF/UHF mobile and portable TV receivers

  • Single-chip RFIC for multi-standard digital TV applications
  • VHF (54 MHz ~ 245 MH) and UHF (470 MHz ~ 862 MHz) for CMMB, DTMB, DVB-H, DVB-T, DAB, T-DMB, ISDB-T and ATSC-M/H
  • Zero-IF architecture
  • Low noise figure 3 dB
  • Typical AGC dynamic range: −102 dBm to +10 dBm
  • Low current consumption in continuous mode
    VHF: 54 mA, UHF: 57 mA
    Dynamic power control embedded
  • On-chip features include
    Fast switching fractional-N PLL
    Low phase noise and wide frequency range VCO
    Integrated PLL loop filter
    Bandwidth-adjustable low-pass filter
    Reference clock output for demodulators
  • See data sheet for additional features

Functional Block Diagram for ADMTV803

Of Note ...

Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity form (doc, 45,568 bytes). Send your completed forms by e-mail to Mobile_TV_support@analog.com. Additional support is available from your Analog Devices local sales.

Please contact the RF Tuner Group for sample availability. Additional product choices for Mobile TV applications are available on the MobileTV® site.

Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
ADMTV201 ISDB-T Low Power Mobile TV Tuner for ISDB-T 76 2.1 x 2.1
ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
ADMTV803 CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Tuner Multi-Standard DIgital TV 92/94 (VHF/UHF) 4 x 4
ADMTV804 CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Multi-Standard Digital TV Tuner with LDO 92/94 (VHF/UHF) 2.1 x 2.1 , 4 x 4
ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6