content here.
content here.

ADMTV800:  UHF/S-Band Tuner IC for CMMB

The ADMTV800 is a highly integrated CMOS zero-IF conversion tuner IC for China Multimedia Mobile Broadcasting (CMMB). The part includes dual RF input bands, UHF and Sband. The building blocks of the ADMTV800 include LNA, RFPGA, I/Q downconversion mixer, bandwidth adjustable lowpass filter, baseband PGA and fractional-N frequency synthesizer with fully integrated VCO and PLL loop filter. The ...More

ADMTV800:  UHF/S-Band Tuner IC for CMMB

Product Description

The ADMTV800 is a highly integrated CMOS zero-IF conversion tuner IC for China Multimedia Mobile Broadcasting (CMMB). The part includes dual RF input bands, UHF and Sband. The building blocks of the ADMTV800 include LNA, RFPGA, I/Q downconversion mixer, bandwidth adjustable lowpass filter, baseband PGA and fractional-N frequency synthesizer with fully integrated VCO and PLL loop filter. The on-chip low phase noise VCO, along with the high resolution fractional-N frequency synthesizer makes in-band phase noise low enough for mobile TV applications.

By using very small package size (LFCSP, WLCSP), the ADMTV800 is the best solution for CMMB application especially for mobile phones, notebook PCs, PDAs, etc. where low power consumption is critical. The part has an I2C serial bus interface.

Applications

  • CMMB mobile and portable TV receivers

  • Single-chip RF tuner IC for China Multimedia Mobile Broadcasting (CMMB) applications in UHF and S-Band
  • Zero-IF architecture
  • Low noise figure - See data sheet for additional information
  • Supports 2, 8 MHz signal bandwidth
  • Typical AGC dynamic range: -102 dBm to +10 dBm
  • Low power consumption in continuous mode - See data sheet for additional information
  • Integrated baseband PGA for direct connection to digital demodulators
  • See data sheet for additional features

Functional Block Diagram for ADMTV800

Of Note ...

Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity form (doc, 45,568 bytes). Send your completed forms by e-mail to Mobile_TV_support@analog.com. Additional support is available from your Analog Devices local sales.

Please contact the RF Tuner Group for sample availability. Additional product choices for Mobile TV applications are available on the MobileTV® site.

Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
ADMTV201 ISDB-T Low Power Mobile TV Tuner for ISDB-T 76 2.1 x 2.1
ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
ADMTV803 CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Tuner Multi-Standard DIgital TV 92/94 (VHF/UHF) 4 x 4
ADMTV804 CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Multi-Standard Digital TV Tuner with LDO 92/94 (VHF/UHF) 2.1 x 2.1 , 4 x 4
ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6