content here.
content here.

ADMTV340:  ZERO-IF MOBILE TV TUNER IC FOR CMMB

THIS PRODUCT IS NO LONGER AVAILABLE FROM ADI, BUT CAN BE PURCHASED FROM RAONTECH. Contact information: support@raon-tech.com

The ADMTV340 is a highly integrated CMOS zero-IF conversion tuner IC for CMMB (China Mobile Multimedia Broadcasting) standards.

It operates from 2635 to 2660 MHz. It includes a low noise amplifier and direct conversion down mixers. On-chip low phase noise VCO along with high resolution fractional-N-frequency synthesizer makes in-band phase noise low enough for CMMB ...More

ADMTV340:  ZERO-IF MOBILE TV TUNER IC FOR CMMB

Product Description

The ADMTV340 is a highly integrated CMOS zero-IF conversion tuner IC for CMMB (China Mobile Multimedia Broadcasting) standards.

It operates from 2635 to 2660 MHz. It includes a low noise amplifier and direct conversion down mixers. On-chip low phase noise VCO along with high resolution fractional-N-frequency synthesizer makes in-band phase noise low enough for CMMB applications.

Automatic tuned baseband channel select filters are available with automatic tuning. The ADMTV340 also includes high dynamic range baseband variable gain amplifier. A low noise amplifier and optimized gain control scheme enable wide dynamic range operation.

The ADMTV340 consumes less than 150 mW. Power down function reduces the standby mode current consumption for power hungry systems. Using small leadless 5 mm × 5 mm 32-lead LFCSP, the ADMTV340 is the best solution for portable CMMB application especially for mobile phone, notebook PC, PDA, and etc. where low power consumption is critical. It has a standard SPI serial bus interface.

Applications

  • CMMB mobile phones
  • Portable satellite DMB receivers: notebook PC, PDA, and portable multimedia terminals
  • CMMB receiver for vehicular application
    • Operating frequency range 2635 ~ 2660 MHz
    • Wide dynamic range
    • Low power consumption: 150 mW
    • Channel select filter for adjacent channel rejection: 65 dB at 8 MHz
    • 20-bit Σ-Δ fractional-N PLL exhibits 72 Hz fine frequency resolution
    • On-chip low phase noise VCO eliminates external tank circuits
    • No external capacitors to remove DC-offset
    • Ideal for portable application such as mobile phone, notebook PC, and PDA
    • SPI interface
    • Small 32-lead frame chip scale package (LFCSP) (5 mm × 5 mm)

    Functional Block Diagram for ADMTV340

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.