content here.
content here.

ADMTV201:  Low Power Mobile TV Tuner IC for ISDB-T

The ADMTV201 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for digital mobile TV. It has single RF input as UHF (470 ~ 806 MHz). It supports 1-segment of ISDB-T standard. It includes two UHF LNAs, a RFPGA, a down-conversion mixer, a complex band pass filter, an IFPGA, a VCO and a fractional-N PLL, etc.

The RFPGA is controlled by an internal RFAGC loop and IFPGA ...More

ADMTV201:  Low Power Mobile TV Tuner IC for ISDB-T

Product Description

The ADMTV201 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for digital mobile TV. It has single RF input as UHF (470 ~ 806 MHz). It supports 1-segment of ISDB-T standard. It includes two UHF LNAs, a RFPGA, a down-conversion mixer, a complex band pass filter, an IFPGA, a VCO and a fractional-N PLL, etc.

The RFPGA is controlled by an internal RFAGC loop and IFPGA is controlled by a demodulator. The ADMTV201’s PGAs provide in excess of 120 dB of gain control range.

The ADMTV201 consumes ultra low power comparing with conventional tuners. It is the best solution for portable application where low power consumption is required. It has an industry standard I2C serial bus interface. Primary application of the ADMTV201 is the portable terrestrial TV receiver such as mobile TV phone.

APPLICATIONS

  • ISDB-T (1-segment) Digital TV for Mobile Phone
  • Low Power Portable TV, PDA, PMP, Car Navigation and USB Applications
    • Ultra low noise figure: 2.5 dB in maximum gain
    • UHF (470 ~ 806 MHz) for Japan & Brazil
      ISDB-T
    • Fully compatible with ISDB-T (1-segment only)
    • Operating dynamic range : −99.5 dBm(target) to 10 dBm
    • Ultra low power consumption : 72 mW (target)
    • Adaptive power control
    • Supply voltage: 1.8 V Core and 2.8 V I/O
    • On-chip power on reset

    Functional Block Diagram for ADMTV201

    Of Note ...

    Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity form (doc, 45,568 bytes). Send your completed forms by e-mail to Mobile_TV_support@analog.com. Additional support is available from your Analog Devices local sales.

    Please contact the RF Tuner Group for sample availability. Additional product choices for Mobile TV applications are available on the MobileTV® site.

    Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
    ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
    ADMTV201 ISDB-T Low Power Mobile TV Tuner for ISDB-T 76 2.1 x 2.1
    ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
    ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
    ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
    ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
    ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
    ADMTV803 CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Tuner Multi-Standard DIgital TV 92/94 (VHF/UHF) 4 x 4
    ADMTV804 CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Multi-Standard Digital TV Tuner with LDO 92/94 (VHF/UHF) 2.1 x 2.1 , 4 x 4
    ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
    ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
    ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
    MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
    MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
    MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6