ADD8706: 16 V 5 + 1-Channel Operational Amplifier
The ADD8706 is a single-supply, 5-channel buffer with a separate VCOM amplifier that has been optimized for today’s low cost TFT LCD notebook and monitor panels. The top and bottom channels ...More
ADD8706: 16 V 5 + 1-Channel Operational Amplifier
Product Description
The ADD8706 is a single-supply, 5-channel buffer with a separate VCOM amplifier that has been optimized for today’s low cost TFT LCD notebook and monitor panels. The top and bottom channels swing to the top/bottom rails, respectively, and can be used as end-point gamma references. The middle channels are ideal for midpoint gamma references. The VCOM amplifier provides very high continuous and peak currents. All channels have excellent transient response as well as high slew rate and capacitive load drive capability. The ADD8706 is specified over the –40°C to +85°C temperature range. The ADD8706 is available in a 16-lead TSSOP package
Quick Links
- Data Sheet Rev 0, 10/2003, (pdf, 1142 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Single-supply Operation: 4.5 V to 16.5 V
- Upper/lower Buffers Swing to VS/GND
- Continuous Output Current: 35 mA
- VCOM Peak Output Current: 250 mA
- Offset Voltage: 15 mV
- Slew Rate: 6 V/µs
- Unity Gain Stable with Large Capacitive Loads
- Supply Current: 750 µA per Amplifier
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for ADD8706
16 V 5 + 1-Channel Operational Amplifier
Pin Configuration Diagram for ADD8706
| Part# | V Span Max | Iq per Amplifier (max) | -3dB Bandwidth | Aol | I out Capability | Capacitive Load | Slew Rate | Vos | Ib | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8560 | 16V | 1mA | 8MHz | n/a | 35mA | n/a | 8V/µs | 2mV | 80nA | $1.02 | 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications |
| ADD8504 | 6.5V | 0.95mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.80 | 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP |
| ADD8505 | 6.5V | 0.88mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.87 | 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP |
| ADD8506 | 6.5V | 0.85mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.96 | 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP |
| ADD8754 | 18V | n/a | 1.95MHz | n/a | 300mA | n/a | 105V/µs | 19mV | 50nA | - | VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry |
| AD8531 | 6V | 1.25mA | 3MHz | 98dB | 250mA | 1nF | 5V/µs | 25mV | 5pA | $0.27 | 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8509 | - | 944µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.77 | 9-Channel, Multiplexed Input, LCD Driver |
| AD8532 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.43 | Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8511 | - | 773µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.99 | 11-Channel, Multiplexed Input, LCD Driver |
| AD8534 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.60 | Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8519 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $0.92 | 8 MHz, Rail-Rail Out, Operational Amplifier |
| AD8529 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $1.22 | Dual, 8 MHz, Rail-Rail Out, Operational Amplifier |
| ADD8708 | 16.5V | 0.9mA | 4.5MHz | n/a | 150mA | 200pF | 6V/µs | 5mV | 500nA | - | 18 - Channel Gamma Buffer with Regulator |
| ADD8701 | 16V | 1mA | 4.5MHz | n/a | 35mA | n/a | 6V/µs | 4mV | 500nA | - | Low Cost, 16 V, 12-Channel Gamma Buffer w/ Integrated High Drive Amplifier |
| AD8565 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.56 | 16V, Single-Supply, Rail-Rail In/Out, Operational Amplifier |
| AD8568 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Rail-Rail In/Out, Single-Supply Buffer Amplifier |
| ADD8709 | 16.5V | 0.94mA | 4.5MHz | n/a | 15mA | 200pF | 6V/µs | 5mV | 1.5µA | - | 18-Channel Gamma Buffer with Regulator |
| AD8566 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.71 | 16V, Single-Supply, Rail-Rail In/Out, Dual Operational Amplifier |
| ADD8710 | 18V | 0.91mA | 5MHz | n/a | 10mA | n/a | 8V/µs | 4mV | 500nA | $1.84 | 10-Channel Gamma Buffer with Vcom Driver |
| AD8567 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.93 | 16V, Single-Supply, Rail-Rail In/Out, Quad Operational Amplifier |
| ADD8706 | 16.5V | 1.35mA | 6MHz | 80dB | 15mA | n/a | 6V/µs | 2mV | 400nA | - | 16 V, (5 + 1)-Channel Operational Amplifier |
| AD8614 | 18V | 1.1mA | 5.5MHz | 100dB | 30mA | 2nF | 7.5V/µs | 1mV | 80nA | $1.15 | Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp |
| AD8024 | 24V | 17mA | 200MHz | 280dB | 50mA | 1nF | 390V/µs | 2mV | 1µA | $4.32 | Quad, 350 MHz, 24 V Amplifier |
| AD8569 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Quad, Rail-Rail In/Out, Single-Supply Buffer Amplifier |
| AD8641 | 26V | 290µA | 3.5MHz | 103dB | 12mA | 500pF | 3V/µs | 50µV | 0.25pA | $1.47 | Low Power, Rail-to-Rail Output Precision JFET Amplifier |
| AD8644 | 18V | 1.1mA | 5.5MHz | 100dB | 30mA | 2nF | 7.5V/µs | 1mV | 80nA | $2.30 | Quad, Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp |
| AD8570 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Octal, Rail-Rail In/Out, Single-Supply Buffer Amplifier |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.