ADAV4622: Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
The ADAV4622 is an enhanced audio processor targeting advanced TV applications with full support for digital and analog baseband audio as well as multistandard broadcast SIF demodulation and ...More
A short-form datasheet for this product is available for download from this web page. Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity forms. Send your completed forms by e-mail to AVProducts@analog.com or by fax to "Advanced TV Marketing Administrator" at +353 61 302267. Additional support is available from your Analog Devices local sales.
Additional product choices for Advanced TV applications are available on the Advantiv® site.
ADAV4622: Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
Product Description
The ADAV4622 is an enhanced audio processor targeting advanced TV applications with full support for digital and analog baseband audio as well as multistandard broadcast SIF demodulation and decoding.
The audio processor, by default, loads a dedicated TV audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, and up to 200 ms of stereo delay memory for audio-video synchronization.
Alternatively, Analog Devices, Inc., offers an award-winning graphical programming tool (SigmaStudio™) that allows custom flows to be quickly developed and evaluated. This allows the creation of customer-specific audio flows, including use of the Analog Devices library of third-party algorithms.
The analog I/O integrates Analog Devices proprietary continuous-time, multibit Σ-Δ architecture to bring a higher level of performance to ATV systems, required by third-party algorithm providers to meet system branding certification. The analog input is provided by 95 dB dynamic range (DNR) ADCs, and analog output is provided by 94 dB DNR DACs.
The main speaker outputs can be supplied as a digitally modulated PWM stream to support digital amplifiers.
The ADAV4622 includes multichannel digital inputs and outputs. In addition, digital input channels can be routed through integrated sample rate converters (SRC), which are capable of supporting any arbitrary sample rate from 5 kHz to 50 kHz.
Applications
Data Sheet, Rev. A, 11/08
- Data Sheet Rev A, 11/2008 (pdf 58kB)
- (About Data Sheets)
Features
- Sound IF (SIF) processor
SIF demodulator and broadcast stereo decoder
NICAM (BG, DK, I, L), A2 (BG, DK, M), BTSC (M, N), EIAJ (M)
Automatic sound IF standard detection - Fully programmable 28-bit audio processor for enhanced ATV sound—default TV audio flow loaded on reset
- Implements Analog Devices and third-party branded audio algorithms
- Adjustable digital delay line for audio/video
Synchronization for up to 200 ms stereo delay - High performance 24-bit ADC and DAC
94 dB DNR performance on DAC channels
95 dB DNR performance on ADC channels
Dual headphone outputs with integrated amplifiers
- High performance pulse-width modulation (PWM) digital outputs
- Fast I2C control
- Operates from 3.3 V (analog), 1.8 V (digital core), and 3.3 V (digital interface)
- Available in 80-lead LQFP
Multichannel digital baseband I/O
- 4 stereo synchronous digital I2S input channels
- One 6-channel sample rate converter (SRC) and one stereo SRC supporting input sample rates from 5 kHz to 50 kHz
- One stereo synchronous digital I2S output
- S/PDIF output with S/PDIF input mux capability
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADAV4622
Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
Other Diagrams for ADAV4622
Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
ADAV4622 Pin Configuration
Functional Block Diagram for ADAV4622
ADAU1445 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
ADAU1761 - SigmaDSP® Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.45 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.45 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1445 | 3,584 | - | - | - | - | 24/24 | - | SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix | $9.31 |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.52 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.57 |
| ADAU1761 | 1,024 | 99 | 90 | 101 | -92 | 8/8 | 2/2 | - | $3.91 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADAV4622 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADAV4622BSTZ | Contact ADI | 80 | Ind | $9.58 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| EVAL-ADAV4622EBZ | Contact ADI | EVALUATION BOARDS | 80 | Comm. | $759.00 | 07/03/2009 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close