content here.
content here.

AD1883:  HD AUDIO CODEC, 4DACS/4ADCS, EXCEEDS MICROSOFT VISTA PREMIUM PERFORMANCE FOR NOTEBOOKS

The AD1883 audio codec and SoundMAX® software provide superior high definition audio quality that exceeds Vista Premium Performance for notebooks. The AD1883 has two 192 kHz DAC pairs, two 192 kHz ADC pairs, a S/PDIF output, a 2-channel digital microphone interface, and digital and analog PCBeep. These features make the AD1883 the right choice for notebook PCs that meet Vista Premium as well as ...More

AD1883:  HD AUDIO CODEC, 4DACS/4ADCS, EXCEEDS MICROSOFT VISTA PREMIUM PERFORMANCE FOR NOTEBOOKS

Product Description

The AD1883 audio codec and SoundMAX® software provide superior high definition audio quality that exceeds Vista Premium Performance for notebooks. The AD1883 has two 192 kHz DAC pairs, two 192 kHz ADC pairs, a S/PDIF output, a 2-channel digital microphone interface, and digital and analog PCBeep. These features make the AD1883 the right choice for notebook PCs that meet Vista Premium as well as desktop PCs that meet Microsoft Vista Basic performance.

St

TRAINING, TUTORIALS & SEMINARS

  • Superior audio sound quality exclusive from Sonic Focus' audio enhancement technologies. By adjusting a set of user controls, the audio quality of solo vocals, instruments and bass can be significantly improved.
  • Microphone noise reduction, beam forming, and echo canceller offer improved VOIP and speech recognition experience
  • Improved VOIP and speech recognition experience with microphone noise reduction, beam forming, and echo cancellation technologies
  • Drivers for W2K, W2K3, WINXP, Vista, and Linux (from ALSA); WHQL pre-qualified
  • Microsoft DTM/WLK compliant; WLP 3.x and 4.x compliant

Functional Block Diagram for AD1883

As of December 2008, Conexant now offers Analog Devices, Inc.’s PC audio codec product line. For more information on this product, including sales representatives, visit the Conexant web site.